Rulers, Position indicators, Control knobs, Levels

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Version
Product Family
Rulers
System of Measurement
Material
Length (from - to) Length
Spirit levels
Material
Scale rings
Control knobs
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Indexing mechanisms
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Position indicators
System of Measurement
Indicator
Accessory
Material
Magnetic Measuring Systems
Material
Version

Rulers

Spirit Levels

Scale Rings

Control Knobs

EN 526 Plastic Control Knobs, with Steel Insert Color of the cover cap: DGR - Gray, RAL 7035, matte finish
EN 526 Plastic Control Knobs, with Steel Insert
EN 626 Plastic Control Knobs, Plain Bore Type Type: S - With scale 0...9, 20 graduations
EN 626 Plastic Control Knobs, Plain Bore Type
GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: M - Cover with indicator point<br />Identification no.: 1 - With set screw
GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type
GN 726.1 Aluminum Knurled Control Knobs, Straight Shoulder, Plain Bore or Collet Type Type: A - With arrow<br />Identification no.: 1 - With set screw
GN 726.1 Aluminum Knurled Control Knobs, Straight Shoulder, Plain Bore or Collet Type
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: S - With scale 0...9, 20 graduations<br />Identification no.: 2 - With collet
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type
GN 723.4 Aluminum Knurled Control Knobs, Plain Bore Type Type: S - With scale 0...9, 20 graduations
GN 723.4 Aluminum Knurled Control Knobs, Plain Bore Type
EN 624 Plastic Soft Grip Knobs, with Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DBL - Blue, RAL 5024, matte finish
EN 624 Plastic Soft Grip Knobs, with Steel Tapped Insert, Ergostyle®, Softline
EN 624.5 Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DSG - Black-gray, RAL 7021, matte finish
EN 624.5 Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline
GN 727 Steel, Control Knobs with Adjustable Spindle, Aluminum Knob, with Graduations Type: A - Mouting hole parallel to the spindle axle<br />Coding: SL - With scale 0.1 - 0.9, 50 graduations ascending counterclockwise
GN 727 Steel, Control Knobs with Adjustable Spindle, Aluminum Knob, with Graduations

Indexing Mechanisms

GN 200 Steel Indexing Mechanisms Type: A - Knob, blackened finish, without scale
GN 200 Steel Indexing Mechanisms
GN 700 Steel Indexing Knobs, with Stepless Positioning Type: S - With standard scale 0...9, 100 graduations
GN 700 Steel Indexing Knobs, with Stepless Positioning

Analog / Digital Position Indicators

EN 953 Plastic Digital Position Indicators, 5 Digit Display, Steel Shaft Receptacle, Mechanical Counter Installation (front view): AN - On the chamfer, above<br />Color: OR - Orange, RAL 2004, shiny finish
EN 953 Plastic Digital Position Indicators, 5 Digit Display, Steel Shaft Receptacle, Mechanical Counter
EN 954 Plastic Digital Position Indicators, 4 Digit Display, Steel Shaft Receptacle Installation (Front view): AN - On the chamfer, above<br />Color: OR - Orange, RAL 2004
EN 954 Plastic Digital Position Indicators, 4 Digit Display, Steel Shaft Receptacle
EN 955 Technopolymer Plastic Digital Position Indicators, 3 Digit Display, Steel Shaft Receptacle Installation (front view): AN - On the chamfer, above<br />Color: OR - Orange, RAL 2004
EN 955 Technopolymer Plastic Digital Position Indicators, 3 Digit Display, Steel Shaft Receptacle

Position Indicator Accessories

Magnetic Measuring Systems