EN 7110 Magnetic Measuring Systems Plastic, for Length and Angle Measurements, with Sensor

Original design
code: MPI-R10

Product description

Magnetic measuring systems EN 7110 and magnetic bands EN 7110.2 together form a complete system for length and angle measurement. They are suitable for applications requiring frequent adjustments, such as at cutting and trimming stations.

Specification

  • Housing
    Plastic, Polyamide (PA)
    • Glass fiber reinforced
    • Black, matte finish

  • Retaining clip
    Plastic, Polyacetal (POM)
    Black, matte finish

  • LCD display
    Plastic, Polycarbonate (PC)

  • Sensor
    Zinc die-cast, nickel plated

  • Cable (outer sheath)
    PVC sheathing
    Plug, glass fiber reinforced polyamide (PA), black, NBR O-ring

RoHS

Accessory

Magnetic Bands EN 7110.2

Hide technical drawing
EN 7110 Plastic Magnetic Measuring Systems, for Length and Angle Measurements, with Sensor sketch

Part Options / Table

Identification no.

1Protection class IP 54
2Protection class IP 67

Coding

ENo wireless data transmission
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l6
Cable length in meters
l1l2l3l4l5h1h2h3
0.20.30.50.81.222.52.830.471.100.830.281.460.810.65

Build & Price

Identification no.


Coding

Cable length l6 (in meters)
Identification no.


Coding

Cable length l6 (in meters)

Electrical and Mechanical Properties

Power supply

Lithium battery 1/2 AA 3.6 V

Battery life

3 years

Display

7-digit LCD display,
12 mm high with special character support

Reading scale

-199999; 999999

Number of decimal places

Programmable
(see operating instruction)

Units of measure

mm, inch or degrees
(programmable)

Max operating speed

1 - 5 m/s programmable (reading speed affects battery life)

Resolution

0.01 mm / 0.001 in / 0.01°

Precision

± 0.03 mm

Repeatability

0.0002 x L mm (L = value measured in mm)

Self-diagnostic

Battery check, sensor check, magnetic tape check

Reverse voltage protection

Yes

Temperature range

32 °F - 122 °F (0 °C - 50 °C)

Operating environment

Internal use

Relative humidity

Max. 95% at 77 °F (25°C) (without condensation)

Configurable Display Options

One advantage of using an electronic positioning device lies in the wide range of display options of the magnetic measuring system.
The following settings can be configured with 4 multifunction keys:

  • Selecting incremental or absolute measuring mode
  • Changing the unit of measurement (mm, inch or degrees)
  • Resetting the counter or setting an offset value
  • Storage and display of 32 target positions

The lithium battery has a lifespan of over 3 years. A display symbol indicates when the battery needs to be replaced. The battery can be easily replaced by removing the rear cover. If the battery is replaced within 5 seconds, the buffer power supply prevents the loss of the configured parameters.
Other important information and instructions can be found in the operating manual. This is included with every measuring system and can be downloaded from www.jwwinco.com in the “Service” section.

Assembly Instruction

  1. Please use the dimensions as per the table for the cutout in the housing.

  2. Deburr the cutout before inserting the display.

  3. At first, insert the display at the bottom of the opening.

  4. Then press in the upper part until it snaps completely into place.

MD7110_MT-37525-0
MD7110_MT-42676-0
Show / Hide columns
Wall thicknes sx
+0.2
y
-0.5

0.7 ... 2

6734

Battery Replacement Instructions

  1. Take out the unit by pressing down on the retaining clip at the top of the housing using a slotted screwdriver.
  2. Remove the screw on the back side of the housing, and take off the cover.
  3. Replace the battery, taking care to match the polarity correctly (see the position indicated on the cover). If the battery is replaced within 5 seconds, the buffer power supply prevents the loss of the configured parameters.

MD7110{St:_}MT-42678-0
MD7110{St:_}MT-42680-0

Application Example

To ensure an accurate measurement, the distance between the sensor and the magnetic band should not exceed 1 mm. The sensor can be mounted using M3 screws.

MD7110{St:_}AN-42515-0

Selected Part

Total (net)
US$551.72
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
12US$551.72
39US$531.66
1024US$501.57
≥ 25US$451.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.442 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 7110-1-E-0,2EN 7110-2-E-0,2EN 7110-1-E-0,3EN 7110-2-E-0,3EN 7110-1-E-0,5EN 7110-2-E-0,5EN 7110-1-E-0,8EN 7110-2-E-0,8EN 7110-1-E-1,2EN 7110-2-E-1,2EN 7110-1-E-2EN 7110-2-E-2EN 7110-1-E-2,5EN 7110-2-E-2,5
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.