Hinges & Mechanisms | Latches & Edge Protection

Filter Products
New Products
System of Measurement
Material
Fixing Method
Version
Product Family
Latches without clamping function
Material
Operation
Product Family
Latches with clamping function
Material
Operation
Product Family
Latches with hook
Operation
Latches with indexing function
New Products
Material
Operation
Product Family
Accessory
New Products
Edge protection profiles
Material
Hinges
New Products
Material
Fixing Method
Hinge Size (from - to) Hinge Size
Product Family
Concealed hinges
Adjustable hinges
Material
Hinge Size (from - to) Hinge Size
Product Family
Lift-off hinges
Material
Hinge Size (from - to) Hinge Size
Fixing Method
Product Family
Hinges with friction adjustment
Material
Hinge Size (from - to) Hinge Size
Hinges with Indexing Function
Material
Hinge Size (from - to) Hinge Size
Lockable hinges
Hinges with spring-loaded return
Material
Hinge Size (from - to) Hinge Size
Hinges with electrical switching function
Material
Version
Hinge Size (from - to) Hinge Size
Product Family

Cam Latches, Cam Locks without Clamping Function

GN 115 Zinc Die-Cast Cam Latches, Chrome Plated Housing Collar, with Operating Elements Type: HG - With lever
GN 115 Zinc Die-Cast Cam Latches, Chrome Plated Housing Collar, with Operating Elements
GN 115 Zinc Die-Cast Cam Latches, Black Powder Coated Housing Collar, with Operating Elements Type: SG - With hand knob
GN 115 Zinc Die-Cast Cam Latches, Black Powder Coated Housing Collar, with Operating Elements
GN 115 Zinc Die-Cast Cam Latches, Chrome Plated Housing Collar, Operation with Socket Key Type: DK - With triangular spindle
GN 115 Zinc Die-Cast Cam Latches, Chrome Plated Housing Collar, Operation with Socket Key
GN 115 Zinc Die-Cast Cam Latches, Black Powder Coated Housing Collar, Operation with Socket Key Type: SCH - With slot
GN 115 Zinc Die-Cast Cam Latches, Black Powder Coated Housing Collar, Operation with Socket Key
GN 115 Zinc Die-Cast Cam Locks, Chrome Plated Housing Collar, with Operating Elements Type: SC - With key (Keyed alike)
GN 115 Zinc Die-Cast Cam Locks, Chrome Plated Housing Collar, with Operating Elements
GN 115 Zinc Die-Cast Cam Locks, Black Powder Coated Housing Collar, with Operating Elements Type: LCG - With L-handle (Keyed alike)
GN 115 Zinc Die-Cast Cam Locks, Black Powder Coated Housing Collar, with Operating Elements
GN 115 Stainless Steel Cam Latches, with Stainless Steel Operating Elements Type: SG - With hand knob
GN 115 Stainless Steel Cam Latches, with Stainless Steel Operating Elements
GN 115 Stainless Steel Latches, Operation with Socket Key Type: DK - With triangular spindle
GN 115 Stainless Steel Latches, Operation with Socket Key
GN 115 Stainless Steel AISI 316Ti Cam Latches, Operation with Socket Key Type: DK - With triangular spindle
GN 115 Stainless Steel AISI 316Ti Cam Latches, Operation with Socket Key
GN 115 Stainless Steel Cam Locks, with Operating Elements Type: SC - With key (Keyed alike)
GN 115 Stainless Steel Cam Locks, with Operating Elements
GN 515 Zinc Die-Cast Cam Latches, with Extended Housing, with Operating Elements Type: ST - With T-handle
GN 515 Zinc Die-Cast Cam Latches, with Extended Housing, with Operating Elements
GN 515 Zinc Die-Cast Cam Latches, with Extended Housing, Operation with Socket Keys Type: VDE - With double bit
GN 515 Zinc Die-Cast Cam Latches, with Extended Housing, Operation with Socket Keys
GN 515 Stainless Steel Cam Latches, with Extended Housing, with Operating Elements Type: SG - With hand knob
GN 515 Stainless Steel Cam Latches, with Extended Housing, with Operating Elements
GN 515 Stainless Steel Cam Latches, with Extended Housing, Operation with Socket Keys Type: DK - With triangular spindle
GN 515 Stainless Steel Cam Latches, with Extended Housing, Operation with Socket Keys
GN 115.1 Zinc Die-Cast Cam Latches / Cam Locks, Small Type, Chrome Plated Housing Collar Material: ZD - Zinc die-cast<br />Type: SCH - With slot
GN 115.1 Zinc Die-Cast Cam Latches / Cam Locks, Small Type, Chrome Plated Housing Collar
GN 115.1 Zinc Die-Cast Cam Latches / Cam Locks, Small Type, Black Powder Coated Housing Collar Type: SCH - With slot<br />Finish (Housing collar): SW - Black, RAL 9005, textured finish
GN 115.1 Zinc Die-Cast Cam Latches / Cam Locks, Small Type, Black Powder Coated Housing Collar
EN 115.5 Technopolymer Plastic Cam Latches, Operation with Socket Key, for Snap-Fit Mounting Type: DK - With triangular spindle<br />Finish: SW - Black, RAL 9005, textured finish<br />Identification no.: 2 - Latch housing with  rectangular stop
EN 115.5 Technopolymer Plastic Cam Latches, Operation with Socket Key, for Snap-Fit Mounting
EN 217 Steel Cam Latches / Cam Locks, Operation with Plastic Star Knob Type: A - With straight latch arm<br />Coding: OS - Without lock, latch arm 90° rotatable in both directions
EN 217 Steel Cam Latches / Cam Locks, Operation with Plastic Star Knob
GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle<br />Color: SR - Silver, RAL 9006, textured finish
GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key
GN 115.10 Zinc Die-Cast Cam Latches, with Gripping Tray, Operation with Socket Key Type: DK - With triangular spindle<br />Color: SR - Silver, RAL 9006, textured finish<br />Identification no.: 1 - Operation in the illustrated position top left
GN 115.10 Zinc Die-Cast Cam Latches, with Gripping Tray, Operation with Socket Key
GN 115.10 Zinc Die-Cast Cam Locks, with Gripping Tray Type: SC - With key (Keyed alike)<br />Color: SW - Black, RAL 9005, textured finish<br />Identification no.: 1 - Operation in the illustrated position top left
GN 115.10 Zinc Die-Cast Cam Locks, with Gripping Tray
EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm Type: SC - With key (Keyed alike)<br />Identification no.: 1 - Operation in the illustrated position top left
EN 731.2 Plastic Cam Latches / Cam Locks, with Gripping Tray, with Steel Latch Arm

Cam Latches, Cam Locks with Clamping Function

GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: RG - With hollow knurled knob GN 7336
GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key
GN 516 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: DK - With triangular spindle
GN 516 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key
GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VK8 - With square spindle
GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key
GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: KG - With wing knob
GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance
GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle<br />Color: SW - Black, RAL 9005, textured finish
GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key

Cam Latches, Cam Locks with Hook

GN 115.8 Zinc Die-Cast Cam Latches with Hook, with Operating Elements Type: RG - With hollow knurled knob GN 7336<br />Identification no.: 2 - With latch bracket<br />Finish (Housing collar): CR - Chrome plated
GN 115.8 Zinc Die-Cast Cam Latches with Hook, with Operating Elements
GN 115.8 Zinc Die-Cast Cam Latches with Hook, Operation with Socket Key Finish (Housing collar): CR - Chrome plated<br />Type: DK - With triangular spindle<br />Identification no.: 2 - With latch bracket
GN 115.8 Zinc Die-Cast Cam Latches with Hook, Operation with Socket Key

Latches, Locks with Indexing Function

Cam Latch / Cam Lock Accessories

Edge Protection Profiles

Hinges

GN 237 Zinc Die-Cast or Aluminum Hinges, with Countersunk Bores or Threaded Studs Material: ZD - Zinc die-cast<br />Type: A - 2x2 bores for countersunk screws<br />Finish: SW - Black, RAL 9005, textured finish
GN 237 Zinc Die-Cast or Aluminum Hinges, with Countersunk Bores or Threaded Studs
GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast<br />Type: A - 2x2 bores for countersunk screws<br />Finish: SR - Silver, RAL 9006, textured finish<br />Scharnierflügel: l3 ≠ l4
GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing
GN 237.3 Stainless Steel Heavy Duty Hinges Type: A - With bores for countersunk screws<br />Finish: GS - Matte shot-blasted finish
GN 237.3 Stainless Steel Heavy Duty Hinges
GN 237.3 Stainless Steel Heavy Duty Hinges, with Extended Hinge Leaf Type: A - With bores for countersunk screws<br />Finish: GS - Matte shot-blasted finish<br />Scharnierflügel: l3 ≠ l4
GN 237.3 Stainless Steel Heavy Duty Hinges, with Extended Hinge Leaf
EN 237.1 Technopolymer Plastic Hinges, Combination Types Type: A - 2x2 bores for countersunk screws
EN 237.1 Technopolymer Plastic Hinges, Combination Types
GN 7580 Aluminum Precision Hinges, Bronze Bearing Bushings, Used as Joint Finish: ALS - Anodized finish, black<br />Inner leaf type: A - Tangential fastening with cylindrical recess<br />Outer leaf type: C - Radial fastening with cylindrical recess
GN 7580 Aluminum Precision Hinges, Bronze Bearing Bushings, Used as Joint
GN 437.1 Zinc Die-Cast Hinges Color: SW - Black, RAL 9005, textured finish
GN 437.1 Zinc Die-Cast Hinges
GN 136 Steel Sheet Metal Hinges, Square or Vertically Extended Material: ST - Steel<br />Type: B - With through holes<br />Length: l2 (q) - square
GN 136 Steel Sheet Metal Hinges, Square or Vertically Extended
GN 136 Stainless Steel Sheet Metal Hinges, Square or Vertically Extended Material: NISW - Black, RAL 9005, textured finish<br />Type: B - With through holes<br />Bildvarianten: l2 (q) - square
NEW GN 136 Stainless Steel Sheet Metal Hinges, Square or Vertically Extended
GN 136 Steel Sheet Metal Hinges, Horizontally Extended Material: ST - Steel<br />Type: B - With through holes<br />Bildvarianten: l1 (e) - on one side elongated
GN 136 Steel Sheet Metal Hinges, Horizontally Extended
GN 136 Stainless Steel Sheet Metal Hinges, Horizontally Extended Material: NISW - Black, RAL 9005, textured finish<br />Type: B - With through holes<br />Bildvarianten: l1 (e) - on one side elongated
NEW GN 136 Stainless Steel Sheet Metal Hinges, Horizontally Extended
GN 1366 Steel Profile Hinges, Weldable Type: A - Without bores
GN 1366 Steel Profile Hinges, Weldable
EN 154 Technopolymer Plastic Hinges Type: C - 2x tapped inserts / 2x bores for socket cap screws
EN 154 Technopolymer Plastic Hinges
EN 155 Technopolymer Plastic Hinges Type: A - 2x2 tapped inserts
EN 155 Technopolymer Plastic Hinges
EN 158 Technopolymer Plastic Hinge Type: A - 2x2 tapped inserts
EN 158 Technopolymer Plastic Hinge
 C Plastic Hinges Type: A - 2x2 tapped inserts
C Plastic Hinges
EN 151 Technopolymer Plastic Hinges Type: A - 2x2 tapped inserts
EN 151 Technopolymer Plastic Hinges
EN 151.5 Technopolymer Plastic Hinges Type: SH - 2x2 bores for countersunk screws
EN 151.5 Technopolymer Plastic Hinges
GN 2295 Aluminum Triple Leaf Hinges, for Profile Systems / Panel Elements Type: A - Exterior hinge leafs<br />Identification: C - With countersunk holes<br />Bildzuordnung: 125
GN 2295 Aluminum Triple Leaf Hinges, for Profile Systems / Panel Elements
GN 2295 Aluminum Triple Winged Hinges, for Profile Systems  / Panel Elements, with Extended Outer Wings Type: A - Exterior hinge leafs<br />Identification: C - With countersunk holes<br />Bildzuordnung: 245
GN 2295 Aluminum Triple Winged Hinges, for Profile Systems / Panel Elements, with Extended Outer Wings
GN 2290 Plastic Hinge Pin Sets, for Hinge Leafs GN 2291 Identification no.: 1 - For double leaf hinges
GN 2290 Plastic Hinge Pin Sets, for Hinge Leafs GN 2291
GN 2291 Aluminum Hinge Leafs, for Use with Aluminum Profiles / Panel Elements Type: AF - Exterior hinge leaf<br />Identification: A - Without bores
GN 2291 Aluminum Hinge Leafs, for Use with Aluminum Profiles / Panel Elements
EN 159 Technopolymer Plastic Hinges, for Profile Systems Color: SW - Black, matte finish<br />Identification no.: 1 - Without safety adjustable levers
EN 159 Technopolymer Plastic Hinges, for Profile Systems

Concealed Hinges

Adjustable Hinges

GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps Type: BJ - Adjustable on both sides<br />Color: SR - Silver, RAL 9006, textured finish
GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps
GN 127 Zinc Die-Cast Hinges, Adjustable, with Alignment Bushings Type: B - Horizontal slots<br />Color: SW - Black, RAL 9005, textured finish
GN 127 Zinc Die-Cast Hinges, Adjustable, with Alignment Bushings
GN 235 Zinc Die-Cast Hinges, Adjustable Material: ZD - Zinc die-cast<br />Type: B - Horizontal slots<br />Finish: SW - Black, RAL 9005, textured finish
GN 235 Zinc Die-Cast Hinges, Adjustable
GN 235 Stainless Steel Hinges, Adjustable Material: NI - Stainless steel<br />Type: DB - With through holes and horizontal slots<br />Finish: GS - Matte shot-blasted finish
GN 235 Stainless Steel Hinges, Adjustable

Lift-Off Hinges

Hinges with Friction Adjustment

Hinges with Indexing Function

Lockable Hinges

Hinges with Spring-Loaded Return

Hinges with Electrical Switching Function