GN 515 Cam Locks Zinc Die-Cast, with Extended Housing, with Operating Elements

GN 515 Zinc Die-Cast Cam Locks, with Extended Housing, with Operating Elements Type: SCK - With wing knob (Keyed alike)
Type: SCK - With wing knob (Keyed alike)

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Cam locks GN 515 are identical to standard latches GN 115 except for the extended housing. They are operated with a rotation limited to 90°, which moves the latch arm into the locked position behind the frame. The bevels of the latch arm ease the closing of the door.

By installing latch arms with different bend profiles, the latch arm distance A can be varied from 16 to 92 mm depending on the housing height h1, while the extended housing is suitable for a door thickness s up to 50 mm.

The cam locks each come with 2 keys and loosely enclosed latch arm. The key can be removed in both end positions. The lock is standard, so that every lock can be opened with the same key.

Specification

Cam lock housing
Zinc die-castZD


Housing collar
Powder coated
Black, RAL 9005, textured finishSWSW


Operating elements
Plastic (Polyamide PA)
Black, matte finish


Key
Nickel silver with plastic hand piece


Other parts
Steel, zinc plated, blue passivated finish


Protection class IP65


RoHS

Accessory

Protective Guide Plates GN 120.2

Hide technical drawing
GN 515 Zinc Die-Cast Cam Locks, with Extended Housing, with Operating Elements sketch

Part Options / Table

Type

SCKWith wing knob (Keyed alike)
SCTWith T-handle (Keyed alike)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1Latch arm distance Ah2s max.
1.180.630.790.981.101.261.421.571.731.892.052.241.570.79
1.180.710.871.021.181.341.501.651.811.972.132.441.570.79
1.571.021.181.381.501.651.811.972.132.282.442.641.971.18
1.571.101.261.421.571.731.892.052.202.362.522.831.971.18
1.971.421.571.771.892.052.202.362.522.682.833.032.361.57
1.971.501.651.811.972.132.282.442.602.762.913.232.361.57
2.361.811.972.172.282.442.602.762.913.073.233.432.761.97
2.361.892.052.202.362.522.682.832.993.153.313.622.761.97

Build & Price

Material

Type


Height h1
Latch arm distance A
Finish
SW
Material

Type


Height h1
Latch arm distance A
Finish
SW

Construction and Assembly Instructions

6ebfda50-e2da-4b98-a59e-07245f6487e0

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

The required installation hole in the door leaf, is usually generated by punching or laser machining in series production.

The installation hole diameter can also be created by drilling or milling as shown in the outline drawings.

When mounting the latches, care should be taken to ensure that the internal parts of the latch do not fall out of the housing when removing or mounting the hex head screw.

05a5ca55-5b59-452a-bed6-a461b8d776a7

Selected Part

Total (net)
US$37.84
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$37.84
5099US$34.69
100249US$31.54
≥ 250US$28.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.299 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.