GN 7580 Precision Hinges Aluminum Hinge Leaf, Bronze Bearing Bushings, Used as Joint

GN 7580 Aluminum Precision Hinges, Bronze Bearing Bushings, Used as Joint Finish: ALS - Anodized finish, black
Inner leaf type: A - Tangential fastening with cylindrical recess
Outer leaf type: C - Radial fastening with cylindrical recess
Finish: ALS - Anodized finish, black
Inner leaf type: A - Tangential fastening with cylindrical recess
Outer leaf type: C - Radial fastening with cylindrical recess

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Precision hinges GN 7580 supply a pivoting movement to elements such as swing arms, spacers and clamping plates. The wear-resistant precision hinges feature low radial play and adjustable axial play.

A variety of installation situations can be covered by combining the various inner and outer leaves. Precise positioning can be achieved with dowel pins in the fit bores of the screw-on surfaces.

The bearing bushings and the tapped inserts of types B and D are supplied preassembled in the hinge leaves. The pin, thrust washers and adjusting screws are packaged separately.

Specification

Hinge leafs
Aluminum
Anodized finish, blackALSALS


Bearing bushings
Bronze


Pin
Stainless steel AISI 420


Thrust washers
Stainless steel AISI 302


Adjusting screws
Stainless steel AISI 303

  • With thread locking
  • Complete nylon coating

Tapped inserts
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 7580 Aluminum Precision Hinges, Bronze Bearing Bushings, Used as Joint sketch

Part Options / Table

Inner leaf type

ATangential fastening with cylindrical recess
BTangential fastening with tapped insert
CRadial fastening with cylindrical recess
DRadial fastening with tapped insert

Outer leaf type

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2bd1d2d3 H7h1h2m1m2m3m4m5m6t1t2
1.571.970.470.20M 50.1570.280.320.530.791.500.790.791.570.200.35
2.172.760.630.24M 60.1970.390.480.711.082.201.021.022.200.240.43
2.953.940.870.32M 80.2360.550.660.981.483.151.771.773.150.310.51

Build & Price

Finish
ALS
Width l1
Length l2
Inner leaf type




Outer leaf type




Finish
ALS
Width l1
Length l2
Inner leaf type




Outer leaf type




Assembly Instructions

11eec926-7a7a-4e9d-bcb6-eb35ef3b47a2

Selected Part

Total (net)
US$103.11
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$103.11
1024US$94.52
2549US$85.93
≥ 50US$77.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.145 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7580-ALS-40-50-A-AGN 7580-ALS-40-50-B-AGN 7580-ALS-40-50-C-AGN 7580-ALS-40-50-D-AGN 7580-ALS-40-50-A-BGN 7580-ALS-40-50-B-BGN 7580-ALS-40-50-C-BGN 7580-ALS-40-50-D-BGN 7580-ALS-40-50-A-CGN 7580-ALS-40-50-B-CGN 7580-ALS-40-50-C-CGN 7580-ALS-40-50-D-CGN 7580-ALS-40-50-A-DGN 7580-ALS-40-50-B-DGN 7580-ALS-40-50-C-DGN 7580-ALS-40-50-D-DGN 7580-ALS-55-70-A-AGN 7580-ALS-55-70-B-AGN 7580-ALS-55-70-C-AGN 7580-ALS-55-70-D-AGN 7580-ALS-55-70-A-BGN 7580-ALS-55-70-B-BGN 7580-ALS-55-70-C-BGN 7580-ALS-55-70-D-BGN 7580-ALS-55-70-A-CGN 7580-ALS-55-70-B-CGN 7580-ALS-55-70-C-CGN 7580-ALS-55-70-D-CGN 7580-ALS-55-70-A-DGN 7580-ALS-55-70-B-DGN 7580-ALS-55-70-C-DGN 7580-ALS-55-70-D-DGN 7580-ALS-75-100-A-AGN 7580-ALS-75-100-B-AGN 7580-ALS-75-100-C-AGN 7580-ALS-75-100-D-AGN 7580-ALS-75-100-A-BGN 7580-ALS-75-100-B-BGN 7580-ALS-75-100-C-BGN 7580-ALS-75-100-D-BGN 7580-ALS-75-100-A-CGN 7580-ALS-75-100-B-CGN 7580-ALS-75-100-C-CGN 7580-ALS-75-100-D-CGN 7580-ALS-75-100-A-DGN 7580-ALS-75-100-B-DGN 7580-ALS-75-100-C-DGN 7580-ALS-75-100-D-D

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.