EN 217 Cam Latches / Cam Locks Steel, Operation with Plastic Star Knob

Cam Latches / Cam Locks EN 217: Steel, Operation with Plastic Star Knob
Original design
code: VC.308 / VC.309
Type: A - With straight latch arm
Coding: OS - Without lock, moveable by 90 degrees

Product description

Cam latches / cam locks EN 217 lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame.

Latch arms are available with different bend angles to cover a latch arm distance of 10 mm (type A) and 18 mm (type B). The positioning of the 90° rotation range is determined by the orientation of the notch in the mounting hole. In addition, the latch arm can be mounted in various orientations in 90° steps.

The latches with lock are delivered with 2 keys. The key can be removed in both end positions.

For versions with different locks, 400 different lock variants are available with correspondingly numbered keys.

Specification

Knob
Plastic, Polypropylene (PP)

  • Operating temperature
    +32 °F to +194 °F (0 °C to +90 °C)
  • Black, matte finish

Latch arm
Straight / offset
Sheet steel, zinc plated


Key
Brass nickel plated


Other parts
Steel zinc plated resp. brass
or stainless steel


RoHS

On request

  • Cam locks keyed alike
  • Cam locks keyed differently, with general key
Hide technical drawing
EN 217 Steel Cam Latches / Cam Locks, Operation with Plastic Star Knob sketch

Part Options / Table

Type

AWith straight latch arm
BWith off-set latch arm

Coding

SLWith lock, lockable by counter-clockwise turn (Keyed differently)
SRWith lock, lockable by clockwise tun (Keyed differently)
OSWithout lock, moveable by 90 degrees
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1a1
Type A
a2
Type B
bd2h1h2l1 ±0.02
Type A
l2 ±0.02
Type B
1.571.971.890.791.140.980.430.390.71

Build & Price

Diameter d1
Type


Coding



Diameter d1
Type


Coding



Construction and Assembly Instructions

98a3701b-8712-47be-9081-da2ae15b9b8e

Selected Part

Total (net)
US$25.17
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$25.17
799US$24.26
100249US$22.89
≥ 250US$20.60
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.253 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 217-40-A-SLEN 217-40-B-SLEN 217-40-A-SREN 217-40-B-SREN 217-40-A-OSEN 217-40-B-OS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback