Sight Glasses, Oil Windows, and Oil Sight Glasses by Winco

Sight glasses, also known as oil windows, provide a clear view through large sight windows into the interior of gearboxes and containers, allowing the observation and reading of fluid levels or operational conditions.
Filter Products
System of Measurement
Material
Thread (from - to) Thread
Temperature resistance
Product Family

GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic Type: A - With prismatic effect (only d<sub>1</sub> = 14 / 18 / 24 mm)
GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic
EN 543.2 Plastic Fluid Sight Glasses Type: A - With reflector<br />Color: RT - Red
EN 543.2 Plastic Fluid Sight Glasses