TLT Fluid Sight Glasses Plastic

Product description

TLT fluid sight glasses are a low cost choice for light duty applications.

The seal is included.

Specification

Body
Plastic
Nylon (Polyamide)

  • Transparent
  • Temperature resistant up to 194 °F (90 °C)

Seal
Rubber NBR (Perbunan®)


RoHS

Hide technical drawing
 TLT Plastic Fluid Sight Glasses sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe thread

Fine thread
d2l1l2s
G 1/4-0.790.240.120.67
G 3/8-0.870.280.120.75
-M 20 x 1.51.020.310.140.83
G 1/2-1.100.310.140.94
G 3/4-1.300.430.141.10
G 1-1.650.510.191.42
G 1 1/4-2.130.470.171.81

Build & Price

Pipe thread d1
Fine thread d1
Pipe thread d1
Fine thread d1

Selected Part

Total (net)
US$1.82
In Stock: 239
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.82
5099US$1.67
100249US$1.52
≥ 250US$1.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.