Hinges with Electrical Switching Function

Hinges with electrical switching function are used for machines and housings to fasten and hold covers and doors and allow for pivoting. Electrical safety switches are integrated in the hinges to monitor and send a signal when doors are opened, indicated by switch contacts interrupting the safety

circuit.

Filter Products
Material
Version
Hinge Size (from - to) Hinge Size
Product Family

EN 239.4 Plastic Hinges with Integrated Switch, with Connector Cable Identification: SL - Bores for contersunk screw, switch left<br />Type: AK - Cable at the top

EN 239.4

Plastic Hinges with Integrated Switch, with Connector Cable
EN 239.4 Plastic Hinges with Integrated Switch, with Connector Plug Identification: SL - Bores for contersunk screw, switch left<br />Type: AS - Connector plug at the top

EN 239.4

Plastic Hinges with Integrated Switch, with Connector Plug