Linear Actuators: Precision in Every Movement

Linear actuators are essential components in automation and manufacturing technology. They provide precise movements and accurate positioning in industrial applications. Linear actuators offer a solution when movements along a straight line are required, whether in machines, robots, or

production systems.

What are Linear Actuators?

Linear actuators typically consist of a guide system and a drive mechanism, such as ball screws, trapezoidal screws, or fine-threaded drives. They enable precise linear movements with high repeatability and load-bearing capacity, making them ideal for industrial environments. Linear actuators are used in many industries, from automotive production and medical technology to packaging machines.

Advantages of Linear Actuators

  1. High Precision: Thanks to advanced technology, linear actuators provide exact positioning, crucial for applications with minimal tolerances.

  2. Flexibility: They are available in a variety of sizes and configurations, allowing them to be adapted to specific requirements.

  3. Low Maintenance: Modern linear actuators are characterized by a long service life and low maintenance requirements, making them particularly cost-effective.

Applications of Linear Actuators

Linear actuators are indispensable in numerous fields, such as automation technology, packaging industry, medical technology, semiconductor manufacturing, and many other sectors. They are used in CNC machines, conveyor systems, 3D printers, and many other high-tech devices requiring precise movements.

Custom Linear Actuators

Winco also offers precise custom solutions. Using the online configurator, custom linear actuators, including CAD data, can be easily dimensioned.

Filter Products
Material
Bore (from - to) Bore
Square (from - to) Square
External Diameter (from - to) External Diameter

GN 274.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore<br />Type: OZ - Without centering step (smooth)<br />Finish: SW - Black, RAL 9005, textured finish

GN 274.1

Aluminum Swivel Linear Actuator Connectors
GN 278.1 Aluminum Swivel Linear Actuator Connectors d1: B - Bore<br />Type: OZ - Without centering step (smooth)<br />Finish: SW - Black, RAL 9005, textured finish

GN 278.1

Aluminum Swivel Linear Actuator Connectors
GN 990.1 Aluminum / Stainless Steel Construction Tubes with Locking Holes, for Connector Clamps GN 134.7 / GN 147.7
GN 9234 Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators Type: A - Without revolving handle<br />Finish: SW - Black, RAL 9005, textured finish<br />d<sub>2</sub>: 80...100

GN 9234

Aluminum Die-Cast Handwheels, Powder Coated, for Linear Actuators
GN 297 Steel Bevel-Gear Wheels, for Driving Linear Actuators / Transfer Units Type: R - Bevel-gear wheel, right-hand pitch

GN 297

Steel Bevel-Gear Wheels, for Driving Linear Actuators / Transfer Units