GN 298 Housings Aluminum, for Angular Gears / T-Gears

GN 298 Aluminum Housings, for Angular Gears / T-Gears Type: T - Housing for T-gears
Type: T - Housing for T-gears

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

GN 298 housings for angular gears / T-gears are used in connection with GN 297 bevel-gear wheels and linear actuators / transfer units. The angular gears / T-gears are designed to deflect the rotary movement of a linear actuator / transfer unit by 90°.

An operating instruction with more details and specifications is included with every delivery.

Specification

Housing
Aluminum gravity die-cast
Powder coated
Black, RAL 9005, textured finishSWSW


Securing screws
Stainless steel


RoHS

Hide technical drawing
GN 298 Aluminum Housings, for Angular Gears / T-Gears sketch

Part Options / Table

Type

WHousing for angular gears
THousing for T-gears
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sd
Bore for linear actuator / transfer unit
l1l2
1.10B 182.363.54
1.57B 303.314.96
1.97B 404.256.38
2.36B 505.047.48

Build & Price

Diameter s
Bore d
Type


Finish
SW
Diameter s
Bore d
Type


Finish
SW

Assembly of Linear Actuators and Transfer Units

Drawing Assembly GN 298
Show / Hide columns
d
Ø Linear actuator /
transfer unit
l2l3m1m2Bevel gear wheelHousing
184140204GN 297-14,5-K6GN 298-28-B18-W/T-SW
305857261GN 297-25-K8GN 298-40-B30-W/T-SW
4075.573.5321GN 297-33-K12GN 298-50-B40-W/T-SW
5090.587.5321GN 297-33-K12GN 298-60-B50-W/T-SW

Length of the
transfer unit GN 391:
l1 = A - 2 x m1

Selected Part

Total (net)
US$79.12
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$79.12
1024US$72.53
2549US$65.94
≥ 50US$59.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.306 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.