Heavy duty casters are the ideal solution when it comes to transporting extremely heavy loads. Specially developed for demanding industrial applications, they can withstand even the heaviest weights and guarantee stability and safety
Heavy duty casters are the ideal solution when it comes to transporting extremely heavy loads. Specially developed for demanding industrial applications, they can withstand even the heaviest weights and guarantee stability and safety on different surfaces. The wheel core of these casters are made of resistant materials such as die-cast aluminum, cast iron or polyamide and are particularly abrasion, heat and impact resistant. Heavy duty casters are ideal for warehouses, production facilities and mechanical engineering, where the focus is on robustness and resilience. Maximize efficiency and safety with high-quality heavy duty casters.
Attention Valued Customer,
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.