LS-SPO Heavy Duty White Nylon Wheel Swivel Casters Steel, with Plate Mounting, Welded Construction Series

Type: K-ST - Ball bearing with stop-top brake

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Load capacity range 750-2,000 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Solid steel welded construction, yellow zinc plated and passivated finish, with plate mounting
    • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
    • Solid welded, heavy duty central king pin, bolted and secured
    • Bolted wheel axle

  • Wheel
    • High quality nylon, injected molded
    • Color-natural white

RoHS

On request

  • Individual wheels, series SPO
  • Brackets with directional locks
Hide technical drawing
 LS-SPO Steel Heavy Duty White Nylon Wheel Swivel Casters,  with Plate Mounting, Welded Construction Series sketch

Part Options / Table

Type

KBall bearing
K-STBall bearing with stop-top brake

Version

P3Plate size (140 mm x 110 mm)
P35Plate size (175 mm x 140 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
54.921.976.69140 x 110105 x 75-80M10 / 3/8"1.971641 lbf (7300 N)
65.911.977.87140 x 110105 x 75-80M10 / 3/8"2.171754 lbf (7800 N)
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.363305 lbf (14700 N)
109.842.5612.01175 x 140140 x 105M12 / 1/2"2.954406 lbf (19600 N)

Build & Price

D
Version


Type


D
Version


Type


Selected Part

Total (net)
US$267.49
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$267.49
2549US$245.20
5099US$222.91
≥ 100US$200.61
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 8.148 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LS-SPO-125-P3-KLS-SPO-125-P3-K-STLS-SPO-150-P3-KLS-SPO-150-P3-K-STLS-SPO-200-P3-KLS-SPO-200-P3-K-STLS-SPO-250-P35-KLS-SPO-250-P35-K-ST