Load capacity range 700 kg.
Especially resistant to high impact loads and shocks, extreme high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Specification
Bracket
Heavy duty steel stamping, zinc plated, with plate mounting
Swivel bracket with reinforced fork and top plate, bolted and secured
Twin ball race in the swivel head, reinforced by special hardened bearing bushings in the rotating track