Handwheels and Crank Handles

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Retractable Handle
Product Family
Spoked handwheels
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Solid disc handwheels
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Handwheels with retractable handle
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Safety clutch handwheels
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Control knobs
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Sheet metal handwheels
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Square (from - to) Square
Crank handles
System of Measurement
Material
Bore (from - to) Bore
Square (from - to) Square
Length (from - to) Length
Crank handles with retractable handle
System of Measurement
Material
Bore (from - to) Bore
Square (from - to) Square
Length (from - to) Length
Indexing crank handles

Spoked Handwheels

Solid Disk Handwheels

Handwheels with Retractable Handle

Safety Clutch Handwheels

Control Knobs

Sheet Metal Handwheels

GN 228 Steel Sheet Metal Spoked Handwheels, without Handle Material: ST - Steel<br />Bore code: V - With square<br />Type: A - Without handle

GN 228

Steel Sheet Metal Spoked Handwheels, without Handle
GN 228 Stainless Steel AISI 316L Sheet Metal Spoked Handwheels, with or without Revolving Handle Material: A4 - Stainless steel<br />Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 228

Stainless Steel AISI 316L Sheet Metal Spoked Handwheels, with or without Revolving Handle
GN 227.6 Steel Sheet Metal Valve Handwheels Finish: RT - Red, RAL 3000, matte finish

GN 227.6

Steel Sheet Metal Valve Handwheels

Crank Handles

EN 670 Plastic Crank Handles, with Revolving Handle, with Bore, Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish

EN 670

Plastic Crank Handles, with Revolving Handle, with Bore, Ergostyle®

Crank Handles with Retractable Handle

Indexing Crank Handles