SHA-MRP Solid Disk Handwheels Nylon Plastic, with Locking Retractable Handle

 SHA-MRP Nylon Plastic Solid Disk Handwheels, with Locking Retractable Handle

Product description

Solid disk handwheels SHA-MRP with revolving retractable handle are distinguished by their modern design.

By pulling up on the handle 90°, the handle locks into the rotating position. Disengage the handle by pulling it out and moving it down 90° back to the center of the handwheel. A compression spring secures the handle in either position.

These handwheels are an excellent choice for applications requiring the handle to be kept out of harms way.

Specification

Body
Nylon plastic

  • Glass filled
  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish

Hub bushing
Steel, zinc plated


Retractable Handles PGR
Nylon plastic

  • Black, matte finish
  • Retractable mechanism
    • Chrome plated steel hub
    • Zinc plated steel stem

RoHS

On request

  • Other modifications such as inch and metric bores, keyways, set screw holes, cross holes, etc.
Hide technical drawing
 SHA-MRP Nylon Plastic Solid Disk Handwheels, with Locking Retractable Handle sketch

Part Options / Table

Type

DWith revolving retractable handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
d3d4bsl1 l2 l3l4l5l6d5
3.94P 40.940.830.790.590.940.471.812.053.861.97M 4
4.92P 60.940.830.940.671.100.472.012.054.062.13M 4
6.30P 61.260.911.100.791.220.592.402.835.242.56M 5
7.87P 61.571.021.260.941.570.592.913.626.543.11M 6

Build & Price

Handwheel diameter d1
Pilot hole d2
Type

Handwheel diameter d1
Pilot hole d2
Type

Selected Part

Total (net)
US$39.69
In Stock: 12
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$39.69
5099US$36.38
100249US$33.08
≥ 250US$29.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.469 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

SHA-MRP-100-P4-DSHA-MRP-125-P6-DSHA-MRP-160-P6-DSHA-MRP-200-P6-D

This could also be interesting...