Six-lobed control knobs LMA are distinguished by their modern design. These particular lobed knobs are an excellent choice where heavy duty clamping is required due to the large hub surface area.
They are more shock-resistant and an economical solution to their phenolic counterpart.
Specification
Nylon plastic
Glass fiber reinforced
Temperature resistant up to 230 °F (110 °C)
Black
Hub bushing
Steel, zinc plated
RoHS
On request
Other modifications such as inch and metric through bores, blind bores, threads, etc.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.158 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351