EN 527.2 Six-Lobed Control Knobs Phenolic Plastic, with Revolving Handle

Photo

EN 527.2 Phenolic Plastic Six-Lobed Control Knobs, with Revolving Handle
ELESA original design

code: VL.640 FP

Product description

Information

Control knobs EN 527.2 with a multi-lobed rim and revolving handle are very sturdy control knobs which can be used either as control knobs or for clamping purposes.

Worth mentioning is the deliberately large hub. They also lend themselves to applications where a large contact face or a large bore is required.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic
Duroplast (Phenolic PF)

  • High strength reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, shiny finish

Hub bushing
Steel, blackened finish, molded-in


Revolving handles

  • Plastic, Duroplast
    Black, shiny finish
  • Hex socket head threaded Spindle
    Steel, matte finish chrome plated

RoHS

On request

Other modifications such as inch and metric blind bores, threads, etc.

Technical drawing

3D
Hide technical drawing
EN 527.2 Phenolic Plastic Six-Lobed Control Knobs, with Revolving Handle sketch

Part Options / Table

Type

DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 d2 
Pilot hole
d4d5tbl1 -0.02l2l3l4d3
3.15P 60.940.790.590.750.911.570.471.57M 6
3.94P 81.421.180.870.791.221.730.551.97M 8
5.12P 81.571.570.790.871.181.850.512.36M 8

Build & Price

3D Product Configurator
Knob diameter d1
Pilot hole d2
Type

Selected Part

Total US Dollars (net)
$35.41
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$35.41
10249$34.13
250499$32.20
≥ 500$28.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.402 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.