MH-PGR Crank Handles Nylon Plastic, Economical, with Locking Retractable Handle, with Steel Retractable Mechanism

 MH-PGR Nylon Plastic Crank Handles, Economical, with Locking Retractable Handle, with Steel Retractable Mechanism

Product description

Crank handles MH-PGR are for applications where the hand piece must not protrude.

Pulling the handle up from the crank arm, the spring locks the hand piece stem into the cone receptacle and is firmly locked in the operating position.

By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

Specification

Crank body
Nylon plastic

  • Glass fiber reinforced
  • Temperature resistant up to 230° F (110° C)
  • Black, matte finish

Hub bushing
Steel, zinc plated


Retractable Handles PGR
Nylon plastic

  • Black, matte finish
  • Retractable mechanism
    Chrome plated steel hub
    Zinc plated steel stem

RoHS

On request

Other modifications such as inch and metric bores, squares, keyways, set screw holes, etc.

Hide technical drawing
 MH-PGR Nylon Plastic Crank Handles, Economical, with Locking Retractable Handle, with Steel Retractable Mechanism sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l1d1
Pilot Hole
d2d3d4h1h2h3h4h5l2d5
Ø Handle
d6
Handle thread
3.15P 40.870.751.181.421.260.392.172.624.130.83M 5
3.94P 40.940.871.341.571.460.392.483.415.040.91M 6
5.12P 61.100.981.571.931.730.552.913.416.380.91M 6
6.30P 61.341.101.772.171.930.593.394.337.721.02M 6

Build & Price

Length l1
Pilot hole d1
Length l1
Pilot hole d1

Selected Part

Total US Dollars (net)
$41.52
In Stock: 13
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$41.52
5099$38.06
100249$34.60
≥ 250$31.14
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.385 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...