HRLK-ALTH Heavy Duty Extrathane® Treaded Leveling Casters Steel, with Swivel Head, with Aluminum Wheel Center

Product description

Load capacity 180 - 230 kg.
Additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock.
Height adjustment with flat spanner.
Wheel low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Specification

  • Bracket
    • Heavy pressed steel, zinc-plated, blue-passivated finish, Cr6-free
    • very strong bolted and secured central kingpin
    • double ball bearing in the swivel head
    • Bolted wheel axle

  • Wheel
    • Reaction-injected polyurethane-elastomer Blickle Extrathane®

    • Hardness 92° Shore A

    • Light brown

    • Very good chemical connection with the wheel center

    • Wheel center/rim

    • Die-cast aluminum

    • Casted tread

    • Silver


RoHS

Hide technical drawing
 HRLK-ALTH Steel Heavy Duty Extrathane® Treaded Leveling Caster, with Swivel Head, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)

Type

KBall bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total Height
h
Max. total
height
T4
Adjustment range

Plate size
(Millimeter)

Bolt hole
spacing
(Millimeter)

Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.184.724.800.08100 x 8580 x 60M8 / 5/16"2.20382 lbf (1700 N)
43.941.575.515.590.08100 x 8580 x 60M8 / 5/16"2.56495 lbf (2200 N)

Build & Price

D
Version

Type

D
Version

Type

Selected Part

Total (net)
US$232.33
In Stock: 12
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$232.33
1024US$212.97
2549US$193.61
≥ 50US$174.25
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.980 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HRLK-ALTH-80-P1-KHRLK-ALTH-100-P1-K