HRP-POA Medium Duty Leveling Casters Steel, with integrated truck lock and top plate fitting

Product description

Load capacity 180-750 kg.
Height adjustment with flat wrench or integrated adjustment wheel.
Wheels have very low rolling and swiveling resistance, smooth running performance on even floors, very high abrasion resistance.

Specification

  • Bracket
    • Die-cast aluminum, powder-coated, ivory color
    • sealed ball bearing in the swivel head
    • Bolted wheel axle

  • Top Plate fitting
    • Steel, zinc plated, blue passivated

  • Truck lock
    • hard rubber, black

  • Wheels
    • high-quality, impact-resistant nylon

RoHS

Hide technical drawing
 HRP-POA Steel Medium Duty Leveling Casters, with integrated truck lock and top plate fitting sketch

Part Options / Table

Type

GPlain bearing

Version

P71Plate size (55 mm x 55 mm)
P72Plate size (73 mm x 73 mm)
P74Plate size (90 mm x 90 mm)
P76Plate size (95 mm x 95 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
Max. total
height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
1.770.712.833.1555 x 5542 x 42M6 / 1/4"382 lbf (1700 N)
1.970.943.313.5473 x 7358 x 58M6 / 1/4"540 lbf (2400 N)
2.481.184.094.5790 x 9070 x 70M8 / 5/16"1102 lbf (4900 N)
2.831.264.725.2895 x 9570 x 70M10 / 3/8"1641 lbf (7300 N)

Build & Price

D
Version




Type

D
Version




Type

Selected Part

Total (net)
US$64.66
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$64.66
2549US$59.27
5099US$53.88
≥ 100US$48.49
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.980 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HRP-POA-45-P71-GHRP-POA-50-P72-GHRP-POA-63-P74-GHRP-POA-72-P76-G