Sheet Metal Handwheels

Sheet metal handwheels are robust and unaffected by shocks and knocks.
Sheet metal handwheels are frequently used on shut-off valves and fittings.
The handwheels are made of sheet metal, sheet steel or stainless steel sheet and can be ordered in various colors.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore
Square (from - to) Square

GN 228 Steel Sheet Metal Spoked Handwheels, without Handle Material: ST - Steel<br />Bore code: V - With square<br />Type: A - Without handle

GN 228

Steel Sheet Metal Spoked Handwheels, without Handle
GN 228 Stainless Steel AISI 316L Sheet Metal Spoked Handwheels, with or without Revolving Handle Material: A4 - Stainless steel<br />Bore code: B - Without keyway<br />Type: D - With revolving handle

GN 228

Stainless Steel AISI 316L Sheet Metal Spoked Handwheels, with or without Revolving Handle
GN 227.6 Steel Sheet Metal Valve Handwheels Finish: RT - Red, RAL 3000, matte finish

GN 227.6

Steel Sheet Metal Valve Handwheels