Pull Handles and Gripping Trays

Filter Products
New Products
System of Measurement
Material
19'' Rack Unit (from - to) 19'' Rack Unit
Fixing Method
Version
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Bore (from - to) Bore
Product Family
Cabinet U-handles
New Products
System of Measurement
Material
19'' Rack Unit (from - to) 19'' Rack Unit
Version
Fixing Method
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Product Family
Arched pull handles
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Finger grip handles
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Bore (from - to) Bore
Product Family
Folding handles
New Products
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Product Family
Tubular handles
System of Measurement
Material
Version
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Ledge handles
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Product Family
Gripping trays
Material
Product Family

Cabinet U-Handles

GN 565 Aluminum Cabinet U-Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish
GN 565 Aluminum Cabinet U-Handles, with Tapped Holes
GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes Finish: SW - Black, RAL 9005, textured finish
GN 565.1 Aluminum Cabinet U-Handles, with Counterbored Mounting Holes
EN 625 Plastic Cabinet U-Handles, with Tapped Inserts Color: SW - Black, RAL 9005, shiny finish
EN 625 Plastic Cabinet U-Handles, with Tapped Inserts
EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic<br />Color: SW - Black, RAL 9005, matte finish
EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes
EN 528.1 Plastic Cabinet U-Handles, with Tapped Inserts Material: PA - Plastic<br />Color: OR - Orange, RAL 2004, matte finish
EN 528.1 Plastic Cabinet U-Handles, with Tapped Inserts
GN 565.3 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 565.3 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes
GN 559 Aluminum Cabinet / Door Handles, with Tapped or Counterbored Through Holes Type: B - Open-end type, mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 559 Aluminum Cabinet / Door Handles, with Tapped or Counterbored Through Holes
GN 668 Aluminum Cabinet U-Handles, with Tapped Holes or Top Mount Plates Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 668 Aluminum Cabinet U-Handles, with Tapped Holes or Top Mount Plates
EN 628 Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle® Color (Cover cap): DGB - Yellow, RAL 1021, matte finish
EN 628 Plastic Bridge Handles, with Counterbored Mounting Holes or Tapped Inserts, Ergostyle®
EN 628.3 Plastic Flexible Bridge Handles, with Counterbored Mounting Holes, Ergostyle® Color of the cover caps: DGR - Gray, RAL 7035, matte finish
EN 628.3 Plastic Flexible Bridge Handles, with Counterbored Mounting Holes, Ergostyle®
EN 6284 Plastic Cabinet U-Handles, with Power Switching Function, LED Illuminated, with Cable
EN 6284 Plastic Cabinet U-Handles, with Power Switching Function, LED Illuminated, with Cable
EN 6284 Plastic Cabinet U-Handles, with Power Switching Function, LED Illuminated, with Connector
EN 6284 Plastic Cabinet U-Handles, with Power Switching Function, LED Illuminated, with Connector
EN 629 Plastic Cabinet U-Handles, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish
EN 629 Plastic Cabinet U-Handles, with Cover Cap
GN 423 Aluminum Rack Handles, Plastic Handle Legs, for 19&quot; Rack and Enclosure Layout Type: B - Mounting from the operator's side<br />Finish: ELS - Anodized, natural color / handle shanks black, matte finish
GN 423 Aluminum Rack Handles, Plastic Handle Legs, for 19" Rack and Enclosure Layout
GN 427 Aluminum Cabinet U-Handles, with Tapped Holes Finish: SW - Black, RAL 9005, textured finish
GN 427 Aluminum Cabinet U-Handles, with Tapped Holes
GN 425 Round Steel Cabinet U-Handles, with Tapped Holes Material: ST - Steel<br />Finish: BT - Blackened finish
GN 425 Round Steel Cabinet U-Handles, with Tapped Holes
GN 425 Round Aluminum Cabinet U-Handles, with Tapped Holes Material: AL - Aluminum<br />Finish: SR - Silver, RAL 9006, textured finish
GN 425 Round Aluminum Cabinet U-Handles, with Tapped Holes
GN 425.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes Material: AL - Aluminum<br />Finish: SR - Silver, RAL 9006, textured finish
GN 425.1 Offset Round Aluminum Cabinet U-Handles, with Tapped Holes
GN 429 Round Stainless Steel AISI 316L Cabinet U-Handles, with Tapped Holes, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 429 Round Stainless Steel AISI 316L Cabinet U-Handles, with Tapped Holes, Hygienic Design
GN 328 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 328 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware
EN 725.3 Plastic Cabinet U-Handles, Insert with Finger Recesses, Softline Type: A - Mounting from the back (tapped blind hole)<br />Insert color: RT - Red, RAL 3000, matte finish
NEW EN 725.3 Plastic Cabinet U-Handles, Insert with Finger Recesses, Softline

Arched Pull Handles

Finger Grip Handles

Folding Handles

Tubular Handles

GN 333.1 Aluminum Tubular Handles, with Zinc Die-Cast Straight Handle Legs Type: A - Mounting from the back (tapped blind hole)<br />Finish: EL - Anodized finish, natural color
GN 333.1 Aluminum Tubular Handles, with Zinc Die-Cast Straight Handle Legs
GN 331 Aluminum Tubular Handles, Zinc Die-Cast Straight Handle Legs, with Power Switching Function Finish: EL - Anodized finish, natural color<br />Type: T1 - With 1 button<br />Identification no.: 1 - Without emergency stop
GN 331 Aluminum Tubular Handles, Zinc Die-Cast Straight Handle Legs, with Power Switching Function
GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs
EN 767 Aluminum Tubular Handles, Powder Coated Tube, Plastic End Caps, Ergostyle® Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
EN 767 Aluminum Tubular Handles, Powder Coated Tube, Plastic End Caps, Ergostyle®
EN 767.1 Aluminum Tubular Handles, Anodized Tube, End Caps Plastic, Ergostyle® Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
EN 767.1 Aluminum Tubular Handles, Anodized Tube, End Caps Plastic, Ergostyle®
GN 335 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, with Inclined Handle Profile Type: A - Mounting from the back (tapped blind hole)<br />Finish: ES - Anodized finish, natural color
GN 335 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, with Inclined Handle Profile
GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole)<br />Finish: EL - Anodized finish, natural color
GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability
GN 666 Aluminum / Stainless Steel Tubular Grip Handles, Plastic Handle Legs, with Tapped Inserts Finish: SW - Black, RAL 9005, textured finish
GN 666 Aluminum / Stainless Steel Tubular Grip Handles, Plastic Handle Legs, with Tapped Inserts
GN 366 Aluminum Oval Tubular Handles, Plastic Handle Legs Finish: ELG - Anodized finish, natural color
GN 366 Aluminum Oval Tubular Handles, Plastic Handle Legs

Ledge Handles

Gripping Trays

GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)<br />Identification no.: 1 - Without seal<br />Finish: SW - Black, RAL 9005, textured finish
GN 7330 Zinc Die-Cast Gripping Trays, Screw-In Type
GN 7332 Stainless Steel Gripping Trays, Screw-In Type Type: A - Mounting from the operator's side (for identification no. 2 with four countersunk sealing screws)<br />Identification no.: 1 - Without seal<br />Finish: GS - Matte shot-blasted finish
GN 7332 Stainless Steel Gripping Trays, Screw-In Type
EN 733 Plastic Gripping Trays, Screw-In Type, Ergostyle® Type: O - Without closing flap<br />Color of the cover: DSG - Black-gray, RAL 7021, matte finish
EN 733 Plastic Gripping Trays, Screw-In Type, Ergostyle®
EN 731.1 Plastic Gripping Trays, Clip-In Type Color: SG - Black-gray, RAL 7021, matte finish
EN 731.1 Plastic Gripping Trays, Clip-In Type