Light duty casters: Mobility and stability for light equipment

Light duty casters are the ideal solution for effortlessly moving and flexibly positioning furniture, equipment and machines. These specialized casters offer high load capacity and are available in a variety of materials such as rubber or plastic to satisfy diverse requirements. Whether for use

in workshops, laboratories, hospitals or offices – light duty casters ensure quiet mobility and secure positioning. With lockable brakes and rotating designs, they offer maximum flexibility and stability for a wide range of applications.

Filter Products
New Products
System of Measurement
Load Capacity in N (from - to) Load Capacity in N
Specification
Wheel Tread Material
Wheel Core Material
Bracket Material
Bearing Type
Mounting Type
Wheel Ø (from - to) Wheel Ø
Suitable Floor Type

EN 22870 Steel Light Duty Casters, Rubber Wheel Tread, Polypropylene Wheel Core, Light Version Bearing type: G - Friction bearing<br />Bracket type: B - Rigid bracket<br />Coding: L - Light version

NEW EN 22870

Steel Light Duty Casters, Rubber Wheel Tread, Polypropylene Wheel Core, Light Version
EN 22880 Steel Light Duty Casters, Polyurethane Wheel Tread, Polyamide Wheel Core, Light Version Bearing type: G - Friction bearing<br />Bracket type: LF - Swivel bracket with mounting plate, with total lock brake<br />Coding: L - Light version<br />Bracket material: ST - Steel sheet metal, zinc plated

NEW EN 22880

Steel Light Duty Casters, Polyurethane Wheel Tread, Polyamide Wheel Core, Light Version
EN 22880 Steel Light Duty Casters, Polyurethane Wheel Tread, Polyamide Wheel Core, Double Wheel Version Bearing type: G - Friction bearing<br />Bracket type: GF - Swivel bracket with threaded stud, with total lock brake<br />Coding: D - Double wheel version<br />Bracket material: ST - Steel sheet metal, zinc plated

NEW EN 22880

Steel Light Duty Casters, Polyurethane Wheel Tread, Polyamide Wheel Core, Double Wheel Version