LMDA-TPA Light Duty Twin Wheel Swivel Casters Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core

Photo

 LMDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
 LMDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard  LMDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: G - Plain bearing  LMDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: G-FI - Plain bearing with stop-fix brake  LMDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: K-FK - Ball bearing with thread guard

Product description

Information

Load capacity range 80-100 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Bracket
    • Zinc plated steel stamping, with bolt hole mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
    • Ball bearing version supplied with synthetic thread guards

RoHS

On request

Individual wheels, series TPA

  • Anti-static version with black wheel centers and gray non-marking wheels

Technical drawing

3D
Hide technical drawing
 LMDA-TPA Steel Light Duty Twin Wheel Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
Plate Diameterd
Bolt Hole
Size

Use Mounting Bolt
F
Offset Swivel
Caster
Load Capacity
in N
21.970.752.801.610.40M10 / 3/8"1.22169 lbf (750 N)
32.760.983.862.170.40M10 / 3/8"1.34214 lbf (950 N)

Build & Price

3D Product Configurator
D
Type




Selected Part

Total US Dollars (net)
$14.72
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$14.72
2549$13.50
5099$12.27
≥ 100$11.04
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.467 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LMDA-TPA-50-GLMDA-TPA-50-G-FILMDA-TPA-50-K-FKLMDA-TPA-50-K-FI-FK