LWGX-TPA WAVE Synthetic Swivel Casters Thermoplastic Rubber Wheels, Polypropylene Wheel Core

Photo

 LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core Type: XK-FI-FK - Stainless steel ball bearing with stop-fix brake, with thread guard
Type: XK-FI-FK - Stainless steel ball bearing with stop-fix brake, with thread guard
 LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core Type: XK-FI-FK - Stainless steel ball bearing with stop-fix brake, with thread guard  LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core Type: G - Plain bearing  LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core Type: G-FI - Plain bearing with stop-fix brake  LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core Type: XK-FK - Stainless steel ball bearing with thread guard

Product description

Information

LWGX-TPA is corrosion-resistant and can withstand up to 100°C (212°F) sterilization by pressure steam cleaning.

Used primarily on medical, dental, instrumentation, hospital, food service and laboratory equipment.

Load capacity 110 kg.

Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.

Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.

The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).

Specification

  • Swivel Bracket
    • Reinforced nylon, modern, shapely design
    • Double-sealed corrosion-resistant grooved ball bearings in the swivel head
    • All parts incl. axle material are corrosion-resistant
    • RAL 7001 Silver Gray Color

  • Wheel
    • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
    • Plain or ball bearing with tread guard

RoHS

On request

  • For certain minimum quantities, other color variations
  • Anti-static versions "ELS"
  • Individual wheels, series TPA

Technical drawing

3D
Hide technical drawing
 LWGX-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
XK-FI-FKStainless steel ball bearing with stop-fix brake, with thread guard
XK-FKStainless steel ball bearing with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
DT2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use mounting
Bolt
F
Offset

Load Capacity
in N
43.941.265.312.170.43M10 / 3/8"1.50214 lbf (950 N)
43.941.265.312.170.51M12 / 1/2"1.50214 lbf (950 N)
54.921.266.302.170.43M10 / 3/8"1.57225 lbf (1000 N)
54.921.266.302.170.51M12 / 1/2"1.57225 lbf (1000 N)

Build & Price

3D Product Configurator
D
d
Type




Selected Part

Total US Dollars (net)
$55.97
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$55.97
2549$51.30
5099$46.64
≥ 100$41.98
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LWGX-TPA-100-11-GLWGX-TPA-100-11-G-FILWGX-TPA-100-11-XK-FI-FKLWGX-TPA-100-11-XK-FKLWGX-TPA-100-13-GLWGX-TPA-100-13-G-FILWGX-TPA-100-13-XK-FI-FKLWGX-TPA-100-13-XK-FKLWGX-TPA-125-11-GLWGX-TPA-125-11-G-FILWGX-TPA-125-11-XK-FI-FKLWGX-TPA-125-11-XK-FKLWGX-TPA-125-13-GLWGX-TPA-125-13-G-FILWGX-TPA-125-13-XK-FI-FKLWGX-TPA-125-13-XK-FK