LKDG-PUA Twin Wheel Swivel Casters Thermoplastic Polyurethane Wheel Tread, Nylon Plastic Wheel Core

Photo

 LKDG-PUA Nylon Plastic Twin Wheel Swivel Casters, Thermoplastic Polyurethane Wheel Tread, Nylon Plastic Wheel Core Type: G-RA - Plain bearing with radstop brake
Type: G-RA - Plain bearing with radstop brake
 LKDG-PUA Nylon Plastic Twin Wheel Swivel Casters, Thermoplastic Polyurethane Wheel Tread, Nylon Plastic Wheel Core Type: G-RA - Plain bearing with radstop brake  LKDG-PUA Nylon Plastic Twin Wheel Swivel Casters, Thermoplastic Polyurethane Wheel Tread, Nylon Plastic Wheel Core Type: G - Plain bearing

Product description

Information

Load capacity range to 110 kg.

Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Wheels has low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance.

Specification

  • Bracket
    • Impact-resistant nylon plastic
    • high-quality synthetic plain bore in the swivel head
    • zinc-plated steel threaded pin

  • Wheels
    • Thermoplastic polyurethane
    • Wheel centre impact-resistant nylon, color gray

RoHS

On request

  • Individual wheels series PUA

Technical drawing

3D
Hide technical drawing
 LKDG-PUA Nylon Plastic Twin Wheel Swivel Casters, Thermoplastic Polyurethane Wheel Tread, Nylon Plastic Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-RAPlain bearing with radstop brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Total Width
of Caster

Threaded Stem
F
Offset

Load Capacity in N
43.940.754.762.48M12 x 201.30225 lbf (1000 N)

Build & Price

3D Product Configurator
D
Type


Selected Part

Total US Dollars (net)
$78.85
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$78.85
2549$72.28
5099$65.71
≥ 100$59.14
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.813 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LKDG-PUA-100-GLKDG-PUA-100-G-RA