LKRA-POA Wheel Swivel Casters Nylon Plastic Wheel Tread / Core

Photo

 LKRA-POA Steel Wheel Swivel Casters, Nylon Plastic Wheel Tread / Core Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LKRA-POA Steel Wheel Swivel Casters, Nylon Plastic Wheel Tread / Core Type: G-FI - Plain bearing with stop-fix brake  LKRA-POA Steel Wheel Swivel Casters, Nylon Plastic Wheel Tread / Core Type: G - Plain bearing

Product description

Information

Load capacity range 120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Swivel Bracket
    • Zinc plated steel stamping, with plate mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • High quality black nylon plastic

RoHS

On request

Additional sizes

  • Individual wheels, series POA

Technical drawing

3D
Hide technical drawing
 LKRA-POA Steel Wheel Swivel Casters, Nylon Plastic Wheel Tread / Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset swivel
caster

Load
Capacity in N
3.1253.151.264.252.240.51M12 / 1/2"1.57247 lbf (1100 N)
43.941.265.242.240.51M12 / 1/2"1.57247 lbf (1100 N)
54.921.266.222.240.51M12 / 1/2"1.57247 lbf (1100 N)

Build & Price

3D Product Configurator
D
Type


Selected Part

Total US Dollars (net)
$17.39
In Stock: 26
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$17.39
5099$15.94
100249$14.49
≥ 250$13.04
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.069 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LKRA-POA-80-GLKRA-POA-80-G-FILKRA-POA-100-GLKRA-POA-100-G-FILKRA-POA-125-GLKRA-POA-125-G-FI