LPA-VPA Gray Rubber Wheel Swivel Casters Steel Light Duty, with Plate Mounting, Standard Bracket Series

Photo

 LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G - Plain bearing  LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: K - Ball bearing  LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: K-FI - Ball bearing with stop-fix brake

Product description

Information

Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping, with plate mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • Standard non-marking gray solid rubber tire
    • High quality black nylon plastic rim
    • Hardness 80° Shore A

RoHS

On request

  • Individual wheels, series VPA

Technical drawing

3D
Hide technical drawing
 LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake

Version

P22Plate size (60 mm x 60 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing

Bolt Size
F
Offset

Load Capacity in N
21.970.712.8060 x 6038x38/48x48M5 / 3/16"0.9878.68 lbf (350 N)
32.950.983.9460 x 6038x38/48x48M5 / 3/16"1.14124 lbf (550 N)
43.940.984.8460 x 6038x38/48x48M5 / 3/16"1.30146 lbf (650 N)

Build & Price

3D Product Configurator
D
Version

Type




Selected Part

Total US Dollars (net)
$20.15
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$20.15
5099$18.47
100249$16.79
≥ 250$15.11
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.864 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LPA-VPA-50-P22-GLPA-VPA-50-P22-G-FILPA-VPA-50-P22-KLPA-VPA-50-P22-K-FILPA-VPA-75-P22-GLPA-VPA-75-P22-G-FILPA-VPA-75-P22-KLPA-VPA-75-P22-K-FILPA-VPA-100-P22-GLPA-VPA-100-P22-G-FI