Part Options / Table
Type
G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
Show / Hide columns
Part Number |
Nominal
Wheel
Diameter
(Inch) | D
Wheel Diameter | T2
Tread width | H
Total Height |
Top Plate Diameter | d
Bolt Hole
Size |
Usw Mounting
Bolt | F
Offset |
Load Capacity in N |
|
|
|
|
|
|
|
|
|
|
500GBB9 | 2 | 1.97 | 0.71 | 2.80 | 1.61 | 0.40 | M10 / 3/8" | 1.22 | 146 lbf (650 N) |
500GBB9/FI | 2 | 1.97 | 0.71 | 2.80 | 1.61 | 0.40 | M10 / 3/8" | 1.22 | 146 lbf (650 N) |
750GBB9 | 3 | 2.95 | 0.98 | 3.86 | 2.17 | 0.40 | M10 / 3/8" | 1.34 | 214 lbf (950 N) |
750GBB9/FI | 3 | 2.95 | 0.98 | 3.86 | 2.17 | 0.40 | M10 / 3/8" | 1.34 | 214 lbf (950 N) |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) | D
Wheel Diameter | T2
Tread width | H
Total Height |
Top Plate Diameter | d
Bolt Hole
Size |
Usw Mounting
Bolt | F
Offset |
Load Capacity in N |
|
|
|
|
|
|
|
|
|
2 | 1.97 | 0.71 | 2.80 | 1.61 | 0.40 | M10 / 3/8" | 1.22 | 146 lbf (650 N) |
3 | 2.95 | 0.98 | 3.86 | 2.17 | 0.40 | M10 / 3/8" | 1.34 | 214 lbf (950 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$19.35
In Stock: 73
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $19.35 |
50 | 99 | $17.74 |
100 | 249 | $16.13 |
≥ 250 | | $14.51 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.546 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.