LDA-VPA Light-Medium Duty Twin Wheel Swivel Casters Rubber Wheel Tread, Polypropylene Wheel Core

Photo

 LDA-VPA Steel Light-Medium Duty Twin Wheel Swivel Casters, Rubber Wheel Tread, Polypropylene Wheel Core Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LDA-VPA Steel Light-Medium Duty Twin Wheel Swivel Casters, Rubber Wheel Tread, Polypropylene Wheel Core Type: G-FI - Plain bearing with stop-fix brake  LDA-VPA Steel Light-Medium Duty Twin Wheel Swivel Casters, Rubber Wheel Tread, Polypropylene Wheel Core Type: G - Plain bearing

Product description

Information

Load capacity range 70-100 kg.

Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Double ball bearing in the swivel head
    • Bolted wheel axle

  • Wheel
    • High-quality, solid rubber
    • Standard non-marking gray solid rubber tire
    • Hardness 80° Shore A
    • Gray

  • Wheel center/rim
    • High-quality, impact-resistant nylon resp. polypropylene for electrically conductive

RoHS

On request

  • Individual wheels, series VPA
  • Wheel with ball bearing

Technical drawing

3D
Hide technical drawing
 LDA-VPA Steel Light-Medium Duty Twin Wheel Swivel Casters, Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Version

P22Plate size (60 mm x 60 mm)

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity in N
21.970.712.8060 x 6038x38/48x48M5 / 3/16"1.22146 lbf (650 N)
32.950.983.9860 x 6040x40/46x46M5 / 3/16"1.34214 lbf (950 N)

Build & Price

3D Product Configurator
D
Version

Type


Selected Part

Total US Dollars (net)
$20.17
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$20.17
5099$18.49
100249$16.81
≥ 250$15.13
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.610 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LDA-VPA-50-P22-GLDA-VPA-50-P22-G-FILDA-VPA-75-P22-GLDA-VPA-75-P22-G-FI