LMDA-POA Twin Wheeled Swivel Casters Nylon Plastic Wheel Tread / Core

Photo

 LMDA-POA Steel Twin Wheeled Swivel Casters Nylon Plastic Wheel Tread / Core Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LMDA-POA Steel Twin Wheeled Swivel Casters Nylon Plastic Wheel Tread / Core Type: G-FI - Plain bearing with stop-fix brake  LMDA-POA Steel Twin Wheeled Swivel Casters Nylon Plastic Wheel Tread / Core Type: G - Plain bearing

Product description

Information

Load capacity range 80-100 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

  • Swivel Bracket
    • Zinc plated steel stamping, with bolt hole mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • High quality black nylon plastic

RoHS

On request

Individual wheels, series POA

Technical drawing

3D
Hide technical drawing
 LMDA-POA Steel Twin Wheeled Swivel Casters Nylon Plastic Wheel Tread / Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Top Plate Diameter
d
Bolt Hole Size

Use Mounting
Bolt
F
Offset

Load Capacity in N
21.970.712.801.610.40M10 / 3/8"1.22169 lbf (750 N)
32.950.913.862.170.40M10 / 3/8"1.34214 lbf (950 N)

Build & Price

3D Product Configurator
D
Type


Selected Part

Total US Dollars (net)
$11.15
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.15
5099$10.22
100249$9.30
≥ 250$8.37
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.460 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LMDA-POA-50-GLMDA-POA-50-G-FILMDA-POA-75-GLMDA-POA-75-G-FI