LRA-TPA Light Duty Swivel Casters Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core

Photo

 LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: K-FI - Ball bearing with stop-fix brake
Type: K-FI - Ball bearing with stop-fix brake
 LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: K-FI - Ball bearing with stop-fix brake  LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: G - Plain bearing  LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: G-FI - Plain bearing with stop-fix brake  LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core Type: K - Ball bearing

Product description

Information

Load capacity range 50-75 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Bracket
    • Pressed steel
    • Swivel bracket with double ball bearing in the swivel head
    • Zinc plated steel wheel axle bolt

  • Wheel
    • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
      Ball bearing version supplied with synthetic thread guards

RoHS

On request

Wheel brackets with "Blickle stop-top" wheel and swivel brake

Technical drawing

Hide technical drawing
 LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
d
Bolt Hole Size

Use Mounting Bolt
F
Offset Swivel
Caster

Load
Capacity (kg)
21.970.752.720.43M10 / 3/8"0.98101 lbf (450 N)
32.950.983.860.43M10 / 3/8"1.14157 lbf (700 N)
43.940.984.760.43M10 / 3/8"1.30146 lbf (650 N)

Build & Price

D
Type




Selected Part

Total US Dollars (net)
$7.27
In Stock: 26
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$7.27
2549$6.66
5099$6.06
≥ 100$5.45
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.321 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LRA-TPA-50-GLRA-TPA-50-G-FILRA-TPA-50-KLRA-TPA-50-K-FILRA-TPA-75-GLRA-TPA-75-G-FILRA-TPA-75-KLRA-TPA-75-K-FILRA-TPA-100-GLRA-TPA-100-G-FI