G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
KD-FI-FK | Ball bearing seals with stop-fix brake, with thread guard |
KD-FK | Ball bearing seals with thread guard |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | Plate Diameter | d Bolt Hole Size | Use Mounting Bolt | F Offset Swivel Caster | Load Capacity in N |
---|---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.25 | 2.24 | 0.43 | M10 / 3/8" | 1.57 | 214 lbf (950 N) |
4 | 3.94 | 1.26 | 5.24 | 2.24 | 0.43 | M10 / 3/8" | 1.57 | 225 lbf (1000 N) |
5 | 4.92 | 1.26 | 6.22 | 2.24 | 0.43 | M10 / 3/8" | 1.57 | 247 lbf (1100 N) |
3.125 | 3.15 | 1.26 | 4.25 | 2.24 | 0.51 | M12 / 1/2" | 1.57 | 214 lbf (950 N) |
4 | 3.94 | 1.26 | 5.24 | 2.24 | 0.51 | M12 / 1/2" | 1.57 | 225 lbf (1000 N) |
5 | 4.92 | 1.26 | 6.22 | 2.24 | 0.51 | M12 / 1/2" | 1.57 | 247 lbf (1100 N) |
Min | Max | Price |
---|---|---|
1 | 24 | $53.43 |
25 | 49 | $48.98 |
50 | 99 | $44.53 |
≥ 100 | $40.07 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351