P25 | Plate size (90 mm x 66 mm) |
P12 | Plate size (3 5/8" x 2 1/2") |
G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
KD-FI-FK | Ball bearing seals with stop-fix brake, with thread guard |
KD-FK | Ball bearing seals with thread guard |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Size | a x b Bolt Hole Spacing | d Bolt Size | F Offset | Load capacity in N |
---|---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.37 | 3 5/8 x 2 1/2 | 2 13/16 - 3 1/16 x 1 3/4 | M8_/_5/16" | 1.57 | 214 lbf (950 N) |
4.00 | 3.94 | 1.26 | 5.35 | 3 5/8 x 2 1/2 | 2 13/16 - 3 1/16 x 1 3/4 | M8_/_5/16" | 1.57 | 225 lbf (1000 N) |
5.00 | 4.92 | 1.26 | 6.34 | 3 5/8 x 2 1/2 | 2 13/16 - 3 1/16 x 1 3/4 | M8_/_5/16" | 1.57 | 247 lbf (1100 N) |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Size | a x b Bolt Hole Spacing | d Bolt Size | F Offset | Load capacity in N |
---|---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.37 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 214 lbf (950 N) |
4 | 3.94 | 1.26 | 5.35 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 225 lbf (1000 N) |
5 | 4.92 | 1.26 | 6.34 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 247 lbf (1100 N) |
Min | Max | Price |
---|---|---|
1 | 24 | $57.60 |
25 | 49 | $52.80 |
50 | 99 | $48.00 |
≥ 100 | $43.20 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351