Oil Level Indicators

Oil level indicators attach to the outside of hydraulic fluid, coolant, or lubricant containers to show temperatures and levels. Indicators that digitally transmit the fluid levels to controls are also available.

Filter Products
Temperature resistance
Version
Product Family

EN 650.4 Plastic Fluid Level Indicators, Narrow Shape Type: A - Without thermometer, without protective housing
EN 650.4 Plastic Fluid Level Indicators, Narrow Shape