Indexing Mechanisms. Standard Components for any Industry

Indexing mechanisms use a friction lock or a keyed fit to secure shafts in precise angular positions.

Filter Products
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore

GN 200 Steel Indexing Mechanisms Type: A - Knob, blackened finish, without scale
GN 200 Steel Indexing Mechanisms
GN 700 Steel Indexing Knobs, with Stepless Positioning Type: S - With standard scale 0...9, 100 graduations
GN 700 Steel Indexing Knobs, with Stepless Positioning
Click below for Custom Solutions. Special requests