Nuts in Steel and Stainless Steel

Nuts, clamp nuts, swing nuts, slotted lock nuts with and without a lock, and threaded shaft collars are essential fastening elements for solving problems in machine construction in many industries. The nuts in Hygienic Design are also EHEDG certified.

Filter Products
System of Measurement
Material
Thread (from - to) Thread

DIN 1804 Steel Slotted Spanner Nuts Type: H - Steel, hardened
DIN 1804 Steel Slotted Spanner Nuts
ISO 4035 Steel Thin Hex Nuts Finish: BT - Blackened finish
ISO 4035 Steel Thin Hex Nuts
GN 1580 Stainless Steel Nuts, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 1580 Stainless Steel Nuts, Hygienic Design