EN 934.1 Domed Cover Caps Plastic, for Hex Nuts and Hex Head Bolts

Photo

EN 934.1 Plastic Domed Cover Caps, for Hex Nuts and Hex Head Bolts
ELESA original design
code: NCD

Product description

Information

Domed cover caps EN 934.1 are designed for hex nut and bolt sizes according to DIN 933 / DIN 934.

They protect from dirt and corrosion and attractively cover projecting bolts and nuts. Moreover, they reduce the danger of injury from sharp edges.

The cover caps can be mounted by hand or using a soft-head hammer.

Specification

Plastic
Technopolymer (Polyethylene PE)

  • Temperature resistant up to 176 °F (80 °C)
  • Black, RAL 9005, matte finishSWSW

RoHS

On request

Cover caps with other wrench sizes
Chrome plated plastic

Technical drawing

3D
Hide technical drawing
EN 934.1 Plastic Domed Cover Caps, for Hex Nuts and Hex Head Bolts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
A/F
in mm
d0
For DIN nuts or bolts
d1d2h1h2h3t ≈
max.
7M 40.350.270.310.140.260.20
8M 50.430.310.410.240.370.28
10M 60.510.390.490.280.450.35
13M 80.640.500.590.330.550.47
17M 100.800.660.750.350.680.55
19M 120.890.740.790.400.700.59
22M 141.060.850.930.450.870.75
24M 161.150.931.020.570.940.79
30M 201.411.171.290.701.191.02
36M 241.731.411.570.791.481.30
46M 302.171.801.980.961.881.65

Build & Price

3D Product Configurator
Across flats A/F
Color
SW

Selected Part

Total US Dollars (net)
$0.25
In Stock: 164
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$0.25
10249$0.24
250499$0.23
≥ 500$0.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.