Wing Screws & Wing Nuts | Wing Screw - Inch & Metric

Wing screws and wing nuts are a universal means to clamp and apply tension.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Stud Length (from - to) Stud Length
Product Family

EN 634 Technopolymer Plastic Wing Nuts, with Brass Tapped Through Insert , Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 634 Technopolymer Plastic Wing Nuts, with Brass Tapped Through Insert , Ergostyle®
EN 634.1 Technopolymer Plastic Wing Nuts, with Stainless Steel Tapped Insert, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 634.1 Technopolymer Plastic Wing Nuts, with Stainless Steel Tapped Insert, Ergostyle®
EN 635 Technopolymer Plastic Single Wing Nuts, with Brass Tapped Insert, Ergostyle® Color of the cover cap: DRT - Red, RAL 3000, matte finish
EN 635 Technopolymer Plastic Single Wing Nuts, with Brass Tapped Insert, Ergostyle®
EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DBL - Blue, RAL 5024, matte finish
EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle®
EN 633.1 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 633.1 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, Ergostyle®
EN 633.10 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, with Plastic Tip, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 633.10 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, with Plastic Tip, Ergostyle®
GN 8350 Stainless Steel Wing Screws Finish: MT - Matte shot-blasted finish
GN 8350 Stainless Steel Wing Screws
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design
GN 8351 Stainless Steel Wing Screws, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 8351 Stainless Steel Wing Screws, Hygienic Design