GB Wing Nuts Nylon Plastic, with Brass Tapped Insert

 GB Nylon Plastic Wing Nuts, with Brass Tapped Insert

Product description

Wing nuts GB offer an extended hub for better surface contact and a comfortable grip for quick two finger clamping applications.

Specification

Wing body
Nylon plastic

  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

On request

For certain minimum quantities, custom colors or special studs

Hide technical drawing
 GB Nylon Plastic Wing Nuts, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2bh1h2h3t
1.34M 6M 80.550.710.160.010.35
1.85M 6M 80.670.790.160.010.51

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$1.07
In Stock: 3017
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.07
100249US$0.98
250499US$0.89
≥ 500US$0.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...