Threaded Plugs | Fluid Fill Plugs

Threaded plugs and sealing plugs offer control over filling and draining containers, supply tanks, and gearboxes by sealing the openings.

Filter Products
System of Measurement
Material
Thread (from - to) Thread
Temperature resistance

EN 747 Plastic Fluid Fill Plugs, with or without Dipstick, with Exposed Seal Type: A - Without dipstick<br />Identification no.: 1 - Without vent hole
EN 747 Plastic Fluid Fill Plugs, with or without Dipstick, with Exposed Seal
 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol Type: M - With drain symbol<br />Identification no.: 1 - Without vent hole
TO Plastic Fluid Fill / Drain Plugs, with or without Symbol
GN 741 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 212 °F Type: AS - With drain symbol, plain finish<br />Identification no.: 1 - Without vent hole
GN 741 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 212 °F
GN 742 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: OS - Without symbol, plain finish<br />Identification no.: 1 - Without vent hole
GN 742 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F
GN 749 Steel Threaded Plugs Type: A - NBR rubber seal (Perbunan<sup>®</sup>)
GN 749 Steel Threaded Plugs
DIN 906 Stainless Steel Threaded Plugs, with Tapered Thread Material: NI - Stainless steel<br />Type: A - Without thread coating
DIN 906 Stainless Steel Threaded Plugs, with Tapered Thread
DIN 908 Steel / Stainless Steel Threaded Plugs, with Collar and Internal Hex Material: ST - Steel<br />Type: AA - With aluminum sealing ring
DIN 908 Steel / Stainless Steel Threaded Plugs, with Collar and Internal Hex
DIN 910 Steel / Stainless Steel Threaded Plugs, with Collar and External Hex Material: ST - Steel<br />Type: AC - With copper sealing ring
DIN 910 Steel / Stainless Steel Threaded Plugs, with Collar and External Hex
GN 441 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 212 °F Identification no.: 1 - Without vent hole<br />Color: BL - Plain, tumbled finish
GN 441 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 212 °F
GN 442 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 392 °F Identification no.: 1 - Without vent hole<br />Color: BL - Plain, tumbled finish
GN 442 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 392 °F
EN 748 Plastic Fluid Fill Plugs, with or without Dipstick, Push-Fit Type Type: A - Without dipstick<br />Identification no.: 1 - Without vent hole
EN 748 Plastic Fluid Fill Plugs, with or without Dipstick, Push-Fit Type