Product description
TAO fluid plugs are provided without a symbol and no dipstick markings.
Specification
Body
Nylon plastic
- Black finish
- Temperature resistant up to 158 °F (70 °C)
Dipstick
Steel, zinc plated
RoHS
TAO fluid plugs are provided without a symbol and no dipstick markings.
Body
Nylon plastic
Dipstick
Steel, zinc plated
RoHS
J | Without symbol |
1 | Without vent hole |
s | d1 Pipe thread | d2 | l1 | l2 | l3 |
---|---|---|---|---|---|
0.67 | G 1/4 | 0.20 | 0.39 | 0.63 | 7.48 |
0.87 | G 1/4 | 0.20 | 0.39 | 0.67 | 7.48 |
0.87 | G 3/8 | 0.20 | 0.43 | 0.71 | 7.52 |
1.02 | G 1/2 | 0.20 | 0.47 | 0.75 | 7.56 |
1.26 | G 3/4 | 0.20 | 0.47 | 0.79 | 7.56 |
1.50 | G 1 | 0.20 | 0.51 | 0.87 | 7.60 |
Min | Max | Price |
---|---|---|
1 | 49 | US$2.97 |
50 | 99 | US$2.72 |
100 | 249 | US$2.48 |
≥ 250 | US$2.23 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.