GN 742 Fluid Fill / Drain Plugs Aluminum, with or without Symbol, Resistant up to 356 °F

GN 742 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: OS - Without symbol, plain finish
Identification no.: 1 - Without vent hole
Type: OS - Without symbol, plain finish
Identification no.: 1 - Without vent hole

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The outer diameter d1 of GN 742 fluid fill / drain plugs is matched to screw-in holes for pipe fittings according to DIN 3852.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

Specification

Body
Aluminum, fine turned

  • Type OS, ES, and AS
    Plain finish
  • Type OSS, ESS, and ASS
    Black anodized finish
  • Laser engraved symbols
  • Temperature resistant up to 356 °F (180 °C)

Seal
Fluorine rubber (FPM / FKM)
Brown


RoHS

On request

With dipstick

Hide technical drawing
GN 742 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F sketch

Part Options / Table

Type

OSWithout symbol, plain finish
OSSWithout symbol, black anodized finish
ESWith fill symbol, plain finish
ESSWith fill symbol, black anodized finish
ASWith drain symbol, plain finish
ASSWith drain symbol, black anodized finish

Identification no.

1Without vent hole
2With vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3
Vent hole
d4
Thread
e ≈l1l2st
0.75G 1/4M 14 x 1.5--0.08M 50.680.610.310.590.31
0.87G 3/8M 16 x 1.5--0.08M 50.820.610.310.710.31
1.02G 1/2M 20 x 1.5--0.08M 50.960.630.330.830.31
1.26G 3/4M 26 x 1.5M 27 x 1.5-0.08M 51.230.670.351.060.31
1.57G 1M 33 x 1.5--0.08M 51.460.770.431.260.31
1.97G 1 1/4M 40 x 1.5M 42 x 1.5M 42 x 20.08M 51.860.830.471.610.31
2.36G 1 1/2---0.08M 52.270.870.511.970.31

Build & Price

Diameter d1
Pipe thread d2
Fine thread d2
Type






Identification no.


Diameter d1
Pipe thread d2
Fine thread d2
Type






Identification no.


Selected Part

Total (net)
US$7.48
In Stock: 7
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$7.48
5099US$6.86
100249US$6.24
≥ 250US$5.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.