The Ball Joint

The ball joint is a mechanical standard part, also known as a joint bearing or ball eye. It typically provides a flexible connection between two components. Ball joints are commonly used in applications within mechanical engineering. Ball joints transfer forces, offer flexibility,

The Ball Joint

The ball joint is a mechanical standard part, also known as a joint bearing or ball eye. It typically provides a flexible connection between two components. Ball joints are commonly used in applications within mechanical engineering. Ball joints transfer forces, offer flexibility, and enable the transmission of power.

Applications of Ball Joints

Ball joints from Ganter are made from high-quality materials, making them wear-resistant, durable, and reliable. The following industries showcase their versatility:

  • Mechanical Engineering: Ball joints are used in various mechanical engineering applications.
  • Heavy Industry: They are applied in cranes, conveyors, and lifting systems to move heavy loads.
  • Agriculture: Ball joints are used in agricultural machinery and equipment such as tractors, combines, and trailers.
  • Medical Technology: Ball joints are found in surgical instruments, medical devices, and prosthetics.
  • Electronics Manufacturing: In electronics manufacturing, control parts are used in automation systems and robots to perform precise movements when assembling electronic components.
  • Automotive Industry: In automotive production, control parts are used in steering linkages, suspensions, and other components to enable steering and suspension systems.

Types of Ball Joints

The Ganter ball joint is available in steel or also made from highly durable stainless steel, with either internal or external threads. The joint bearing is available in both lubricable and maintenance-free versions.
Filter Products
System of Measurement

GN 648.5 Stainless Steel Rod End Bearings, Tapped Type Type: NH - Bronze / steel, lubrication possible
GN 648.5 Stainless Steel Rod End Bearings, Tapped Type