Spirit Levels. Standard Components for any Industry

Spirit levels check the horizontal position of measuring instruments and are also used in machine manufacturing. Options include bubble levels, bulls-eye levels, and screw-on levels.

Filter Products
Material

GN 2277 Aluminum, Bull's Eye Spirit Levels, with Mounting Flange Type: A - Mounting flange for bolting to surface<br />Material / Finish: ALS - Anodized finish, black
GN 2277 Aluminum, Bull's Eye Spirit Levels, with Mounting Flange
GN 2281 Aluminum / Plastic Bull's Eye Spirit Levels, for Installation in Plates and Housings Finish / Material: ALS - Anodized finish, black<br />Filling: K - Colorless-transparent<br />Identification no.: 1 - Without contrast ring
GN 2281 Aluminum / Plastic Bull's Eye Spirit Levels, for Installation in Plates and Housings
GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm<br />Material / Finish: MSR - Silver, RAL 9006, textured finish<br />Identification no.: 1 - Viewing window top
GN 2282 Brass Screw-On Spirit Levels, with Mounting Holes
GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes Color: ALS - Anodized finish, black<br />Sensitivity: 50 - Angular minutes, bubble moves by 2 mm<br />Type: AV - Aligned, mounting from the front
GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes
GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes Sensitivity: 50 - Angular minutes, bubble moves by 2 mm<br />Type: AV - Aligned, mounting from the front<br />Color: ALN - Anodized finish, natural color
GN 2276 Aluminum Cross Spirit Levels, with Mounting Holes