GN 2280 Bull's Eye Spirit Levels Aluminum Housing, with Mounting Threads

Material / Finish: ALS - Anodized finish, black

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Bull's eye spirit levels GN 2280 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The mounting threads offset by 120° allow the spirit levels to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as a tilting point.

Specific tightening torques of the bolts are allowed to be achieved, so that the bubble is centrally located inside the marking ring once the horizontal alignment is reached.

Specification

Housing
Aluminum

  • Anodized finish, natural colorALNALN
  • Anodized finish, blackALSALS

Spirit level element

  • Glass plastic body
  • Filling
    Colorless-transparentK

Casting compound
Mineral-based


RoHS

On request

  • Green transparent filling
  • Other sensitivities
  • Housing in brass or stainless steel
Hide technical drawing
GN 2280 Aluminum Bull's Spirit Eye Levels, with Mounting Threads sketch

Part Options / Table

Sensitivity

30Angular minutes, bubble moves by 2 mm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
0.670.470.52M 30.510.580.20
0.790.550.51M 30.570.670.20
0.940.630.59M 30.670.790.20

Build & Price

Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Selected Part

Total (net)
US$20.16
In Stock: 14
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$20.16
5099US$18.48
100249US$16.80
≥ 250US$15.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2280-ALN-17-K-30GN 2280-ALS-17-K-30GN 2280-ALN-20-K-30GN 2280-ALS-20-K-30GN 2280-ALN-24-K-30GN 2280-ALS-24-K-30

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.