Sight Glasses, Fluid Level Indicators, Drain Plugs

Filter Products
System of Measurement
Material
Fixing Method
Version
Thread (from - to) Thread
Temperature resistance
Product Family
Fluid sight glasses
System of Measurement
Material
Thread (from - to) Thread
Temperature resistance
Product Family
Fluid level indicators
Temperature resistance
Version
Product Family
Threaded plugs
System of Measurement
Material
Thread (from - to) Thread
Temperature resistance
Fluid drain valves
Material
Thread (from - to) Thread
Breather caps / Breather valve caps
System of Measurement
Material
Fixing Method
Thread (from - to) Thread
Temperature resistance
Product Family
Seals
Material

Fluid Sight Glasses

GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic Type: A - With prismatic effect (only d<sub>1</sub> = 14 / 18 / 24 mm)
GN 744 Aluminum Fluid Sight Glasses, Sight Glass Plastic
EN 543.2 Plastic Fluid Sight Glasses Type: A - With reflector<br />Color: RT - Red
EN 543.2 Plastic Fluid Sight Glasses

Fluid Level Indicators

Threaded Plugs

EN 747 Plastic Fluid Fill Plugs, with or without Dipstick, with Exposed Seal Type: A - Without dipstick<br />Identification no.: 1 - Without vent hole
EN 747 Plastic Fluid Fill Plugs, with or without Dipstick, with Exposed Seal
 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol Type: M - With drain symbol<br />Identification no.: 1 - Without vent hole
TO Plastic Fluid Fill / Drain Plugs, with or without Symbol
GN 741 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 212 °F Type: AS - With drain symbol, plain finish<br />Identification no.: 1 - Without vent hole
GN 741 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 212 °F
GN 742 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: OS - Without symbol, plain finish<br />Identification no.: 1 - Without vent hole
GN 742 Aluminum Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F
GN 749 Steel Threaded Plugs Type: A - NBR rubber seal (Perbunan<sup>®</sup>)
GN 749 Steel Threaded Plugs
DIN 906 Stainless Steel Threaded Plugs, with Tapered Thread Material: NI - Stainless steel<br />Type: A - Without thread coating
DIN 906 Stainless Steel Threaded Plugs, with Tapered Thread
DIN 908 Steel / Stainless Steel Threaded Plugs, with Collar and Internal Hex Material: ST - Steel<br />Type: AA - With aluminum sealing ring
DIN 908 Steel / Stainless Steel Threaded Plugs, with Collar and Internal Hex
DIN 910 Steel / Stainless Steel Threaded Plugs, with Collar and External Hex Material: ST - Steel<br />Type: AC - With copper sealing ring
DIN 910 Steel / Stainless Steel Threaded Plugs, with Collar and External Hex
GN 441 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 212 °F Identification no.: 1 - Without vent hole<br />Color: BL - Plain, tumbled finish
GN 441 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 212 °F
GN 442 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 392 °F Identification no.: 1 - Without vent hole<br />Color: BL - Plain, tumbled finish
GN 442 Aluminum Threaded Plugs, with Finger Grip, Resistant up to 392 °F
EN 748 Plastic Fluid Fill Plugs, with or without Dipstick, Push-Fit Type Type: A - Without dipstick<br />Identification no.: 1 - Without vent hole
EN 748 Plastic Fluid Fill Plugs, with or without Dipstick, Push-Fit Type

Fluid Drain Valves

Breather Caps, Breather Valve Caps

GN 883 Brass Breather Valves Type: A - Low design
GN 883 Brass Breather Valves
GN 884 Brass Breather Filters Type: A - Low design
GN 884 Brass Breather Filters

Seals