Lift-Off Hinges

Lift-off hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. They consist of two hinge halves, and depending on the design, they have a fixed or loose hinge pin, allowing them to be lifted off. This simplifies installation when multiple hinges are affixed in

Lift-off hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. They consist of two hinge halves, and depending on the design, they have a fixed or loose hinge pin, allowing them to be lifted off. This simplifies installation when multiple hinges are affixed in parallel or the door is very heavy.

Filter Products
Material
Hinge Size (from - to) Hinge Size
Fixing Method
Product Family

GN 337 Zinc Die-Cast Lift-Off Hinges, with Countersunk Bores Material: ZD - Zinc die-cast<br />Finish: SW - Black, RAL 9005, textured finish<br />Identification no.: 1 - Fixed bearing (pin) right
GN 337 Zinc Die-Cast Lift-Off Hinges, with Countersunk Bores
GN 161.1 Zinc Die-Cast Lift-Off Hinges Color: SR - Silver, RAL 9006, textured finish
GN 161.1 Zinc Die-Cast Lift-Off Hinges
GN 161.2 Zinc Die-Cast Lift-Off Hinges Color: SR - Silver, RAL 9006, textured finish<br />Type: L - Fixed bearing (pin) left
GN 161.2 Zinc Die-Cast Lift-Off Hinges
EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin Type: A - 2x2 tapped inserts
EN 160 Technopolymer Plastic Lift-Off Hinges, with Eccentric Pin
GN 128 Steel Lift-Off Hinges, Weldable Type: MS - With fixed brass pin
GN 128 Steel Lift-Off Hinges, Weldable
Click below for Custom Solutions. Special requests