Mounting Clamps

With mounting clamps, tubes and rods can be fixed with better clamping pressure with minimum space requirement. Standardized hole spacings and thread dimensions make the replacement of mounting clamps very simple and efficient during assembly, thanks to the standardized tool.

Filter Products
New Products
Material
Bore (from - to) Bore
Square (from - to) Square

GN 477 Aluminum Mounting Clamps Finish: ELS - Anodized finish, black
GN 477 Aluminum Mounting Clamps
WN 600 Plastic Two-Way Connector Clamps Identification no.: 3 - With 1 adjustable lever and 1 socket cap screw
WN 600 Plastic Two-Way Connector Clamps
GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle Type: K - With two adjustable levers and two socket cap screws<br />Finish: ELS - Anodized finish, black
GN 474.3 Aluminum Parallel Mounting Clamps with Adjustable Spindle
GN 476 Aluminum, T-Mounting Clamps Finish: ELS - Anodized finish, black<br />Type: W - With bolt
GN 476 Aluminum, T-Mounting Clamps
GN 476.2 Aluminum Rail T-Mounting Clamps, Splittable Type: W - With stud<br />Finish: MT - Matte, tumbled finish
NEW GN 476.2 Aluminum Rail T-Mounting Clamps, Splittable
GN 487 Aluminum Swivel Ball Joint Mounting Clamps Type: Q - With cross bore<br />Coding: I - Ball element with internal thread<br />Identification no.: 1 - Clamping with adjustable lever<br />Finish: ES - Anodized finish, black
GN 487 Aluminum Swivel Ball Joint Mounting Clamps
GN 482 Aluminum, Swivel Mounting Clamps Finish: ELS - Anodized finish, black<br />Type: Q - Clamping bore transverse to the swivel axis
GN 482 Aluminum, Swivel Mounting Clamps
GN 483 Aluminum, T-Swivel Mounting Clamps Finish: ELS - Anodized finish, black<br />Type: W - With bolt
GN 483 Aluminum, T-Swivel Mounting Clamps
EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors Type: A - For sensor mounting
EN 176 Plastic Work Gripper Blocks, for Sensors / Reflectors
Click below for Custom Solutions. Special requests